Surge Protectors - Home Theater

HT1208TC

DISCONTINUED
  • Surge suppression: 3150 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Outlets: 12 surge-protected (8 standard + 4 widely spaced)
  • Power cord: 8 ft
  • Data line protection: Telephone, Coaxial
  • Cable/Satellite protection: Yes
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $350,000
Overview

Product Overview

The Home Theater Surge Protector HT1208TC from CyberPower provides 3150 joules of protection and 12 outlets (8 standard and 4 widely spaced) to safeguard your home theater equipment from damage caused by electrical surges. Data line protection occurs with RJ11 ports for telecommunication devices such as phones, faxes, modems, and DSL lines. The HT1208TC also has coaxial line surge protection (cable/satellite/modem) and RG6 gold-plated connectors.

Features of the HT1208TC include automatic shutdown, a power cord (8 ft.), LED status indicators (Grounded, Protected), keyhole mounting slots, impact-resistant casing, metal oxide varistor (MOV) technology, and an EMI/RFI noise filter. This surge suppressor comes with a Limited Lifetime Warranty and a $350,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone lines from causing damage to electronics.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • LED Indicators
    Illumniate to show the model’s status: Protected and Grounded.
  • Widely Spaced Outlets
    Accommodate transformer-based plugs without compromising the access of other outlets.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Battery
Replacement Battery Cartridge CyberPower
Input
Circuit Breaker 15 A
Cord Length 8 ft (2.4 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Output
Outlet Type 12 – NEMA 5-15R
Outlets – Total 12
USB Charge Port No
Surge Protection & Filtering
Clamping Voltage 400V (H-N, H-G, N-G)
Coax Protection RG6 1 in
1 out
EMI/RFI Filtration Yes
Maximum Surge Current 150000 A
Maximum Surge Current H-G 30000 A
Maximum Surge Current H-N 90000 A
Maximum Surge Current N-G 30000 A
Maximum Surge Voltage 6000 V
Phone Protection RJ11 1-In / 2-Out
Surge Suppression (Joules) 3150 J
Physical
Color Black
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.01 x 3.66 x 29.11 (cm)
Physical Dimensions – (WxHxD) (in) 3.94 x 1.44 x 11.46 (in)
Physical Dimensions – (WxHxD) (mm) 100 x 37 x 291 (mm)
Physical Weight (kg) 0.83
Physical Weight (lb) 1.82
Dimensions – Shipping
Shipping – Weight (kg) 0.86
Shipping – Weight (lb) 1.9
Shipping Dimensions – (WxHxD) (cm) 39.37 x 4.37 x 16.76 (cm)
Shipping Dimensions – (WxHxD) (in) 15.5 x 1.72 x 6.6 (in)
Shipping Dimensions – (WxHxD) (mm) 393.7 x 43.69 x 167.64 (mm)
Certifications
Safety UL1449 3rd Edition
cUL
Warranty
CEG Amount $350000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP
Videos