HT808TC


Home Theater Surge Protectors

MSRP $0.00

  • Surge suppression: 2850 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 8 x NEMA 5-15R
  • Outlets: 8 surge-protected (4 standard + 4 widely spaced)
  • Data line protection: Telephone, Coaxial
  • Cable/Satellite protection: Yes
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $300,000
Where To Buy

Product Description

HT808TC | Home Theater Surge Protectors
Protect home and office computers, electronics, and home theater equipment

Product Overview


The Home Theater Surge Protector HT808TC from CyberPower provides 2850 joules of protection and 8 outlets to safeguard your home theater equipment from damage caused by electrical surges. Data line protection occurs with RJ11 ports for telecommunication devices such as phones, faxes, modems, and DSL lines. The HT808TC also has coaxial line surge protection (cable/satellite/modem) and RG6 gold-plated connectors.

Features of the HT808TC include automatic shutdown, 8 surge-protected outlets (4 widely spaced for transformer plugs), a power cord (8 ft.), a right-angle plug with 45° off-set, LED status indicators, keyhole mounting slots, impact-resistant casing, metal oxide varistor (MOV) technology, and an EMI/RFI noise filter. This surge suppressor comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.

  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone and coaxial lines from causing damage to electronics.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • LED Indicators
    Illumniate to show the model’s status: Protected and Grounded.
  • Transformer-Spaced Outlets
    Accommodate transformer-based plugs without compromising the access of other outlets.
  • Cord Management System
    Keeps cords neat and organized.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
HT808TC | Home Theater Surge Protectors
Protect home and office computers, electronics, and home theater equipment
Input
Voltage 125V
Rotating Power Cord None
Switch Non Lighted On/Off – Reset
Circuit Breaker 15 Amp
Plug Type NEMA 5-15P
Plug Style Right Angle – 45 Degree Offset
Cord Length 8 ft
Output
Outlet Type NEMA 5-15R
Outlets – Total 8
Outlets – Widely Spaced 4
Surge Protection & Filtering
Surge Suppression 2,850 Joules
Maximum Surge Current 135,000 Amps
Maximum Surge Current H-N 75,000 Amps
Maximum Surge Current H-G 30,000 Amps
Maximum Surge Current N-G 30,000 Amps
Clamping Voltage 400V (L-N, L-G, N-G)
Response Time < 1 nanosecond
Phone Protection RJ11 1-In, 2-Out
Attenuation Up to 43dB
EMI/RFI Filtration 150 kHz to 100 MHz
Network Protection RJ45 None
Coaxial Protection RG6 (Gold Plated) 1 Pair
Indicators
Indicators Protected (Green), Grounded (Green)
Physical
Keyhole Mounting Slots Yes
Cord Management Yes
Safety Covers Yes
Certifications
Safety UL1363 / UL1449 3rd Edition, cUL
Environmental RoHS Compliant
Warranty
Product Warranty Limited Lifetime
Connected Equipment Guarantee Lifetime
CEG Amount $300,000
HT808TC | Home Theater Surge Protectors
Protect home and office computers, electronics, and home theater equipment
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


Registered Jacks

A registered jack (RJ) consists of the jack construction and wiring pattern of a standardized physical network interface to connect telecommunications or data equipment to a service provided by local exchange carrier or long distance carrier. Many CyberPower surge protectors feature data protection for RJ-11 (standard phone lines) and RJ-45 (Ethernet).

RJ-11 (RJ11): A telephone interface, a RJ-11 (registered jack-11), also known as RJ11, uses a cable of twisted wire pairs and a modular jack with two, four, or six contacts. A four-wire RJ-11 connector (6P4C) plugs a telephone into the wall and the handset into the telephone. A six-wire RJ-11 (6P6C) connector is commonly used with three telephone lines.

RJ-45 (RJ45): A data networking interface, the eight-wire RJ-45 (registered jack-45), also known as RJ45, uses a cable of twisted wire pairs and an 8-pin modular jack. RJ-45 connectors are typically used with Ethernet and Type 3 Token Ring networks.


HT808TC | Home Theater Surge Protectors
Protect home and office computers, electronics, and home theater equipment
HT808TC | Home Theater Surge Protectors
Protect home and office computers, electronics, and home theater equipment

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
tech@cpsww.com

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

HT808TC | Home Theater Surge Protectors
Protect home and office computers, electronics, and home theater equipment
 Model Data ProtectionJoulesAmpsOutletsCord LengthColor MSRP
 CSHT706TC RG6 Coaxial, RJ11 Phone1950 J15 A7 x NEMA 5-15R6 ftBlack $26.95
 CSHT706TCG RG6 Coaxial, RJ11 Phone2250 J15 A7 x NEMA 5-15R6 ftBlack $32.95
 CSHT808TC RG6 Coaxial, RJ11 Phone2850 J15 A8 x NEMA 5-15R8 ftBlack $29.95
 CSHT1208TNC2 RG6 Coaxial, RJ11 Phone, RJ45 Network3150 J15 A12 x NEMA 5-15R8 ftBlack $39.95
 CSHT1208TNC2G RG6 Coaxial, RJ11 Phone, RJ45 Network4350 J15 A12 x NEMA 5-15R8 ftBlack $54.95
HT808TC | Home Theater Surge Protectors
Protect home and office computers, electronics, and home theater equipment