6 Outlet Wall Tap With USB

P600WUCHD

DISCONTINUED
  • Surge suppression: 500 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • AC Outlets: 6
  • Outlet type: NEMA 5-15R
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • EMI/RFI Filtration: Yes
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $25,000
Overview

Product Overview

The P600WUCHD Wall-tap Surge Protector with USB safeguards common home and office devices, such as computers and electronics, by absorbing spikes in energy caused by storms and electrical power surges. It provides 500 joules of protection, has 6 surge-protected outlets and a wall tap plug. One USB-A port (2.4 Amp) and one USB-C port (15W) charge mobile, USB enabled devices. The P600WUCHD also features EMI/RFI noise filtering, an impact-resistant casing, and an integrated device shelf on top of the unit for convenient charging and cord management.

The P600WUCHD also features metal oxide varistor (MOV) technology, an EMI/RFI noise filter, and impact-resistant casing. This surge protector wall-tap comes with a One Year Limited Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • USB Charge Ports
    Charge and power USB enabled mobile devices such as tablets, phones, portable speakers, and more.
  • Integrated Device Shelf
    Manages devices and cords while charging.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • One Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

6 Outlet Surge Protector Wall Tap With USB

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length Walltap
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Wall Tap
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
Type C
USB Charge Port Type 1 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 15 Watts
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 800V (H-G)
Coax Protection RG6 None
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current 15000 A
Maximum Surge Current H-N 800 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 500 J
Physical
Color White
Form Factor Wall Tap
Form Factors Supported Direct Plug
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.16 x 17.46 x 3.49 (cm)
Physical Dimensions – (WxHxD) (in) 4 x 6.875 x 1.375 (in)
Physical Dimensions – (WxHxD) (mm) 102 x 175 x 35 (mm)
Physical Weight (kg) 0.27
Physical Weight (lb) 0.6
Dimensions – Shipping
Shipping – Weight (kg) 0.28
Shipping – Weight (lb) 0.62
Shipping Dimensions – (WxHxD) (cm) 10.16 x 17.46 x 5.59 (cm)
Shipping Dimensions – (WxHxD) (in) 4 x 6.875 x 2.2 (in)
Shipping Dimensions – (WxHxD) (mm) 101.6 x 174.63 x 55.88 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449 3rd Edition
Warranty
CEG Amount $25000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads

P600WUCHD UM

78.2KB
53.3KB

P600WUCHD DS

336.2KB
Support
Is this for indoor or outdoor use?

Indoor use only.

What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesUSB MSRP
 CSP600WSURC2 6 - NEMA 5-15RWalltap1500 J2.4 Amps (Shared) $34.95
 CSP806U 8 - NEMA 5-15R6 ft (1.8 m)3000 J2.4 Amps (Shared) $39.95
 CSP604T 6 - NEMA 5-15R4 ft (1.2 m)1350 JNone $19.95
 P6WUCL 6 - NEMA 5-15RWalltap900 J2.4 Amps (Shared) $34.95
 CSP100R 1 - NEMA 5-15RWalltap1050 JNone $24.95
 P600WU 6 - NEMA 5-15RWalltap1200 J3.1 Amps (Shared) $24.95
 CSP300WUR1 3 - NEMA 5-15RWalltap600 J2.4 Amps (Shared) $29.95
 P2WU 2 - NEMA 5-15RWalltap500 J4.2 Amps (Shared) $19.99
 CSP300WU 3 - NEMA 5-15RWalltap918 J2.1 Amps (Shared) $24.95
 CSP600WSURC5 6 - NEMA 5-15RWalltap900 J3.6 Amps (Shared) $34.95
 P6WUC 6 - NEMA 5-15RWalltap900 J2.4 Amps (Shared) $24.99