TAA Compliant UPS

PR1500RTXL2UCTAA

$1,699.32 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 1500 VA / 1500 W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 100-125 VAC ± 5%
  • Runtime (half/full): 17.9 minutes / 6.5 minutes
  • Plug type & cord: NEMA 5-15P, 10 ft. cord
  • Outlets: 8 surge + battery backup
  • Outlet types: 8 × NEMA 5-15R
  • Communication: USB, Serial, SNMP, Cloud, Relay, EPO
  • Management software: PowerPanel® Business
  • Remote management: Yes, with optional RMCARD205TAA
  • Environmental sensor: Yes, with optional RMCARD205TAA and SNEV001
  • Warranty: 3 year
  • Connected Equipment Guarantee: $400,000
  • ENERGY STAR® certified: Yes
Overview

Product Overview

The PR1500RTXL2UCTAA is a Smart App Sinewave rack/tower convertible UPS with line-interactive topology, surge protection, and battery backup. CyberPower’s Smart App Sinewave series has sine wave output to eliminate power gaps that can be detected by sensitive equipment and cause unexpected shutdowns.

The Smart App Sinewave PR1500RTXL2UCTAA improves battery life through battery equalization technology and Automatic Voltage Regulation (AVR), which corrects minor power fluctuations without switching to battery power. The enhanced chassis design with an easy-to-access toolless front panel, captive screws for battery panel access, and color-coded rear panel make battery changes and installations simple and fast. The PR1500RTXL2UCTAA also has an innovative LCD panel that rotates 90°, tilts for a better viewing angle, and provides information on 47 different settings including UPS stats, UPS setup and control management, and testing options.

This model accepts the BP48VP2U02TAA Extended Battery Module (EBM) for expanded runtime during power outages and the RMCARD205TAA network management card for remote management and control via a standard web browser or network management system. Includes built in cloud.

With a $400,000 connected equipment guarantee and a three-year warranty, you can trust CyberPower’s commitment to the quality of the PR1500RTXL2UCTAA.

Product Features
  • Battery Backup Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Sine Wave Output The UPS generates energy that is identical to, or cleaner than the utility company's power grid. Benefits include low total harmonic distortion, minimal electrical noise, and optimal line clarity.
  • Automatic Voltage Regulation (AVR) AVR increases or decreases the AC power and maintains a safe voltage level without switching to battery mode and conserving battery life.
  • Rotatable Multifunction LCD Panel Tilts to provide a better viewing angle when the Smart App Sinewave is mounted low. Rotates 90° when placed in a tower format for horizontal viewing. Provides information on 47 different settings that include UPS status, UPS setup and control management, and testing options.
  • Battery Equalization Technology Battery Equalization is an advanced charging process that maintains the voltages of the batteries at the same level to increase battery life.
  • Fast Charge Technology Allows UPS batteries to return to full capacity more rapidly by using a built-in charger inside of each UPS or EBM.
  • Toolless Battery Panel Access Makes battery replacement fast and simple. The faceplate features side latches for easy removal, and captive screws can be loosened by hand to open the battery cover.
  • Extended Battery Modules (EBMs) Use Fast Charge Technology to quickly restore full backup power to a UPS system. They also extend runtime. Prevents power surges that travel through Ethernet lines from causing damage to electronics.
  • Rack/Tower Versatility Allows for horizontal rack or vertical tower installation.
  • PowerPanel® Business Edition Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available. See the Resources tab.
  • ENERGY STAR This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Line Interactive Topology Exists when a line-interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • GreenPower UPS™ Bypass Design A patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Three-Year Warranty CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date.
  • Connected Equipment Guarantee CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, Faceplate, UPS User Manual, (2) Post Rack Mounting Kit, (4) Post Rail Rack Mounting Kit, Tower Mounting Kit, Emergency Power Off Cable (gray), USB A+B Type Cable

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Active PFC CompatibleYes
Energy SavingGreenPower UPS™ Bypass Technology
Energy Star CertifiedYes
UPS TopologyLine Interactive
Battery
Battery Quantity4
Battery Size12 V / 9 Ah
Battery TypeSealed Lead-Acid Battery
Extended Battery ModuleBP48VP2U02TAA
Hot SwappableYes
Replacement Battery CartridgeRB1290X4J
Replacement Battery Cartridge Quantity1
Runtime at Full Load6.5 min
Runtime at Half Load17.9 min
Typical Recharge Time3 Hours
User Replaceable BatteryYes
Input
Adjustable Voltage Range70 - 155 VAC
Circuit Breaker15 A
Cord Length10 ft (3.0 m)
Input Frequency Range47 Hz - 63 Hz
Input Plug TypeNEMA 5-15P
Input Voltage100 - 125 VAC
Input Voltage Range75 VAC - 155 VAC
Plug StyleRight Angle - 45° Offset
Output
Automatic Voltage RegulationDouble Boost
Single Buck
On Battery Frequency50/60 Hz ± 1%
On Battery Voltage100/110/120/125 VAC ± 5%
On Battery WaveformSine Wave
Outlet Type8 - NEMA 5-15R
Outlets - Battery & Surge Protected8
Outlets - Critical Load4
Outlets - Total8
Output Power Factor1
Typical Transfer Time4 ms
USB Charge PortNo
VA1500 VA
Watts1500 W
Surge Protection & Filtering
EMI/RFI FiltrationYes
Surge Suppression (Joules)2430 J
Management & Communications
Audible AlarmsBattery Mode
Low Battery
Overload
Overcharge
Overheat
Emergency Power Off (EPO) PortYes
LCDMultifunction LCD
LED IndicatorsPower On
Line Mode
Battery Mode
Fault
Night Mode
Wiring Fault
Management CableUSB Cable
EPO Cable
SNMP / HTTP Remote MonitoringYes - with optional RMCARD205TAA
Yes - with built-in RJ45 ethernet connection cloud port
Serial Port1 Serial
1 Dry Contact
Software (Free Download)PowerPanel® Business
Physical
ColorBlack
Form FactorRack / Tower
Material of ConstructionMetal
Rack Height2U
Dimensions
Physical Dimensions - (WxHxD) (cm)43.43 x 8.64 x 50.04 (cm)
Physical Dimensions - (WxHxD) (in)17.1 x 3.4 x 19.7 (in)
Physical Dimensions - (WxHxD) (mm)434 x 86 x 500 (mm)
Physical Weight (kg)30.71
Physical Weight (lb)67.7
Dimensions - Shipping
Shipping - Weight (kg)37.19
Shipping - Weight (lb)82.00
Shipping Dimensions - (WxHxD) (cm)56.13 x 27.43 x 61.98 (cm)
Shipping Dimensions - (WxHxD) (in)22.1 x 10.8 x 24.4 (in)
Shipping Dimensions - (WxHxD) (mm)561.34 x 274.32 x 619.76 (mm)
Environmental
AC Mode Thermal Dissipation71.7 BTU/hr
Operating Elevation0 - 10000 ft (0 - 3048 m)
Operating Relative Humidity0 - 95 % (non-condensing)
Operating Temperature32 - 104 °F (0 - 40 °C)
Storage Elevation0 - 50000 ft (0 - 15239 m)
Storage Temperature5 - 113 °F (-15 - 45 °C)
Certifications
EnvironmentalRoHS Compliant
SafetyUL1778
cUL107.1
FCC Class B
Warranty
CEG Amount$400000
Connected Equipment GuaranteeLifetime
Extended Warranty OptionWEXT5YR-U4A
Product Warranty3 Year Limited Warranty
Downloads

PR1500RTXL2UCTAA DS

726.5KB

PR1500RTXL2UCTAA UM

2.4MB

PR1500RTXL2UCTAA WS

284.6KB

PR1500RTXL2UCTAA Visio

1.3MB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.12.0

179.1 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.12.0

159.3 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.12.0

1.7 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.12.0

1.73 GB
177.8 MB

PowerPanel Business Management | Mac | .dmg | v4.12.0

159.6 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.12.0

185.3 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.12.0

165.83 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.12.0

182.6 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.12.0

163.1 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 PR1500RTXL2UCTAA 1500 VA1500 WRack / TowerSine WaveRack / Tower $1,699.32
 CP1500PFCLCDTAA 1500 VA1000 WMini-TowerSine WaveMini-Tower $349.95
 EC750GTAA 750 VA450 WCompactSimulated Sine WaveCompact $179.95
 CP1500AVRLCDTAA 1500 VA900 WMini-TowerSimulated Sine WaveMini-Tower $274.95