TAA Compliant UPS

EC750GTAAW5

$230.90 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 750 VA / 450 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlet types: 12 × NEMA 5-15R
  • Communication: USB
  • Management software: PowerPanel® Personal
  • Warranty: 5 year
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

A compact UPS with standby topology, the CyberPower Ecologic EC750GTAA provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. During power interruptions, the EC750GTAA offers reliable power protection and battery backup. When the battery backup detects that the computer is off or in sleep mode, computer peripherals connected to the ECO Mode, surge protected outlets will be automatically turned off, reducing power usage and lowering energy costs (USB connection required). The EC750GTAA comes with a five-year warranty (including coverage of batteries), a $100,000 Connected Equipment Guarantee, and complies with the U.S. Trade Agreement Act (TAA).

Product Features
  • Battery Backup Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • ECO Mode Is an energy-efficient, user selectable feature for some surge-protected outlets. When the computer is off or is in sleep mode, the UPS automatically cuts power to computer peripherals connected to any outlets in ECO mode.
  • Widely Spaced Outlet(s) The widely-spaced outlet allow you to conveniently add transformer-sized plugs without blocking other outlets.
  • Audible Alarms Provides audible notification of certain events such as running on battery power, low battery, or overload conditions.
  • LED Status Lights Indicate Power On, ECO On/Off.
  • Ultra Quiet Design Minimizes noise during operation for a quieter work environment.
  • ENERGY STAR This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • GreenPower UPS™ High-Efficiency Reduces power consumption by utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
  • Standby Topology Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment.
  • Simulated Sine Wave Output Provides a manufactured waveform output to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • PowerPanel® Personal Software Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available here.
  • Five-Year Warranty CyberPower will repair or replace a defective UPS system (including batteries) within five years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
What's In The Box

UPS System, USB A+B Type Cable, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy SavingGreenPower UPS™ High-Efficiency
Energy Star CertifiedYes
UPS TopologyStandby
Battery
Battery Capacity5.5 Ah
Battery Quantity1
Battery TypeSealed Lead-Acid Battery
Battery Voltage12 VDC
Field-serviceable BatteryReplaceable by qualified technician
Hot SwappableNo
Replacement Battery Cartridgenone
Replacement Battery Cartridge Quantity0
Runtime at Full Load2.8 min
Runtime at Half Load10 min
Typical Recharge Time8 Hours
User Replaceable BatteryNo
Input
Circuit Breaker15 A
Cord Length5 ft (1.5 m)
Input Frequency Range47 Hz - 63 Hz
Input Plug TypeNEMA 5-15P
Nominal Input Voltage120 VAC
Plug StyleRight Angle - 45° Offset
Output
On AC WaveFormSine Wave
On Battery Frequency50/60 Hz ± 1% (auto-sensing)
On Battery Voltage120 VAC ± 5%
On Battery WaveformSimulated Sine Wave
Outlet Type12 - NEMA 5-15R
Outlets - Battery & Surge Protected6
Outlets - Eco Controlled3
Outlets - Surge-Only Protected6
Outlets - Total12
Outlets - Widely Spaced4
Output Power Factor0.6
Overload ProtectionInternal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time4 ms
USB Charge PortNo
VA750 VA
Watts450 W
Surge Protection & Filtering
EMI/RFI FiltrationYes
Surge Suppression (Joules)526 J
Management & Communications
Audible AlarmsBattery Mode
Low Battery
Overload
HID Compliant USB PortYes
LED IndicatorsPower On
ECO On/Off
Management CableUSB Cable
Software (Free Download)PowerPanel® Personal
Physical
ColorBlack
Form FactorCompact
Keyhole Mounting SlotsYes
Material of ConstructionPlastic
Dimensions
Physical Dimensions - (WxHxD) (cm)30.99 x 7.87 x 17.78 (cm)
Physical Dimensions - (WxHxD) (in)12.2 x 3.1 x 7 (in)
Physical Dimensions - (WxHxD) (mm)310 x 79 x 178 (mm)
Physical Weight (kg)3.49
Physical Weight (lb)7.7
Dimensions - Shipping
Shipping - Weight (kg)8.87
Shipping - Weight (lb)19.56
Shipping Dimensions - (WxHxD) (cm)10.92 x 24.13 x 38.1 (cm)
Shipping Dimensions - (WxHxD) (in)4.3 x 9.5 x 15.0 (in)
Shipping Dimensions - (WxHxD) (mm)109.22 x 241.3 x 381.0 (mm)
Environmental
Operating Elevation0 - 10000 ft (0 - 3048 m)
Operating Relative Humidity0 - 90 % (non-condensing)
Operating Temperature32 - 104 °F (0 - 40 °C)
Storage Elevation0 - 50000 ft (0 - 15239 m)
Storage Relative Humidity0 - 95% (non-condensing)
Storage Temperature5 - 113 °F (-15 - 45 °C)
Certifications
EnvironmentalRoHS Compliant
SafetyUL1778
FCC Part 15 Class B
CSA C22.2 No. 107.3-05
FCC DOC Class B
Warranty
CEG Amount$100000
Connected Equipment GuaranteeLifetime
Product Warranty5 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
 OL2K2RTHDTAA 2200 VA1800 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-20R $3,600.00
 OL3KRTHDTAA 3000 VA2700 WRack / TowerSine Wave6 - NEMA 5-20R,1 - NEMA L5-30R $6,000.00
 PR1500RTXL2UCTAA 1500 VA1500 WRack / TowerSine Wave8 - NEMA 5-15R $1,699.32
 CP1500PFCLCDTAA 1500 VA1000 WMini-TowerSine Wave12 - NEMA 5-15R $349.95
 CP1000PFCLCDTAA 1000 VA600 WMini-TowerSine Wave10 - NEMA 5-15R $259.95
 PR2000RTXL2UTAA 2000 VA2000 WRack / TowerSine Wave8 - NEMA 5-20R $2,035.00
 EC750GTAA 750 VA450 WCompactSimulated Sine Wave12 - NEMA 5-15R $179.95
 CP1500AVRLCDTAA 1500 VA900 WMini-TowerSimulated Sine Wave12 - NEMA 5-15R $274.95
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.