Power / Bulk Cable

CBLALUZIP-01K-BLK

DISCONTINUED
  • Cable Type: FTTx
  • Connector A: 10-Wire Unterminated
  • Connector B: 10-Wire Unterminated
  • Length: 1000 ft
  • Color: Black
  • Warranty: 3 year
Overview

Product Overview

The CBLALUZIP-01K-BLK cables are unterminated. They are outdoor rated and designed for connecting battery backups to ONTs. The CBLALUZIP-01K-BLK is available in 1,000 ft lengths.

Product Features
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What's In The Box

Cable

WARNING

This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Cable Specifications
Cable Length 1000 ft
Cable Type FTTx
Connector A 10-Wire Unterminated
Connector B 10-Wire Unterminated
Jacket CMX Outdoor
Outdoor Rated Yes
Power Wires Count 2
Power Wires Gauge 20 AWG
Signal Wires Count 8
Signal Wires Gauge 24 AWG
Output
USB Charge Port No
Physical
Color Black
Warranty
Product Warranty 3 Year Limited Warranty
Downloads

CBLALUZIP 01K BLK SD

1.1MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model LengthColorTerminal ATerminal BWire Gauge