Power / Bulk Cable

CBLALUZIP-200-BLK

DISCONTINUED
  • Cable type: FTTx
  • Terminal A: 10-wire Unterminated
  • Terminal B: 10-wire Unterminated
  • Length: 200 ft
  • Color: Black
  • Warranty: 3 year
Overview

Product Overview

The CBLALUZIP-200-BLK cables are unterminated. They are outdoor rated and designed for connecting battery backups to ONTs. The CBLALUZIP-200-BLK is available in 200 ft lengths.

Product Features
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Cable Specifications
Cable Type FTTx
Connector A 10-Wire Unterminated
Connector B 10-Wire Unterminated
Jacket Outdoor
Length 200 ft
Outdoor Rated Yes
Power Wires Count 2
Power Wires Gauge 20 AWG
Signal Wires Count 8
Signal Wires Gauge 24 AWG
Physical
Color Black
Warranty
Product Warranty 3 Years Limited Warranty
Downloads

CBLALUZIP-200-BLK

1.1M
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model LengthColorTerminal ATerminal BWire Gauge