Bulk Cable

CSTII1000

  • Cable Type: FTTx
  • Connector A: 7-Wire Unterminated
  • Connector B: 7-Wire Unterminated
  • Length: 1000 ft
  • Color: Black
  • Warranty: 3 year
Overview

Product Overview

The CSTII1000 Cybershield cables are unterminated and used for connecting battery backups to ONTs.

Product Features
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What's In The Box

Cable

WARNING

This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Cable Specifications
Cable Length 1000 ft
Cable Type FTTx
Connector A 7-Wire Unterminated
Connector B 7-Wire Unterminated
Definition 18 AWG: Brown, Blue
22 AWG: Red, Orange, Yellow, Green, Black
Jacket PVC
Outdoor Rated No
Power Wires Count 2
Power Wires Gauge 16 AWG
Signal Wires Count 5
Signal Wires Gauge 24 AWG
Output
USB Charge Port No
Physical
Color Black
Dimensions – Shipping
Shipping – Weight (kg) 7.37
Shipping – Weight (lb) 16.25
Shipping Dimensions – (WxHxD) (cm) 41.91 x 24.13 x 41.28 (cm)
Shipping Dimensions – (WxHxD) (in) 16.5 x 9.5 x 16.25 (in)
Shipping Dimensions – (WxHxD) (mm) 419.1 x 241.3 x 412.75 (mm)
Warranty
Product Warranty 3 Year Limited Warranty
Downloads

CSTII1000 SD

824.8KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model LengthColorTerminal ATerminal BWire Gauge