3-PIN CONNECTOR TO 3-PIN CONNECTOR

CBL23PIN500-020-BLK-CM

Purchase Online
Find a Solution Provider Locate a Partner
  • Cable Type: FTTx
  • Connector A: 3-Pin Connector (5.0 mm pitch)
  • Connector B: 3-Pin Connector (5.0 mm pitch)
  • Wire Gauge: 16 AWG, 24 AWG
  • Length: 20 ft
  • Color: Black
  • Warranty: 3 year
Overview

Product Overview

The CBL23PIN500-020-BLK-CM cables are 3-pin to 3-pin terminated. These cables are designed to connect a power adapter to a desktop ONT. The CBL23PIN500-020-BLK-CM is available in 20 ft lengths and comes in black.

Product Features
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What's In The Box

Cable

WARNING

This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Cable Specifications
Cable Length 20 ft
Cable Type FTTx
Connector A 3-Pin Connector (5.0 mm pitch)
Connector B 3-Pin Connector (5.0 mm pitch)
Definition 16 AWG: Red, Black
24 AWG: Gray
Jacket CMX Outdoor
Outdoor Rated Yes
Power Wires Count 2
Power Wires Gauge 16 AWG
Signal Wires Count 1
Signal Wires Gauge 24 AWG
Output
USB Charge Port No
Physical
Color Black
Dimensions – Shipping
Shipping – Weight (kg) 6.24
Shipping – Weight (lb) 13.75
Shipping Dimensions – (WxHxD) (cm) 16.51 x 3.81 x 15.88 (cm)
Shipping Dimensions – (WxHxD) (in) 6.5 x 1.5 x 6.25 (in)
Shipping Dimensions – (WxHxD) (mm) 165.1 x 38.1 x 158.75 (mm)
Warranty
Product Warranty 3 Year Limited Warranty
Downloads

CBL23PIN500 020 BLK CM SD

314KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Connector AConnector BColorPower WiresSignal Wires