9-PIN MALE MINI DIN TO 2 UNTERMINATED WIRES

CBLBUL-010-BLK-CM

Purchase Online
Find a Solution Provider Locate a Partner
  • Cable Type: FTTx
  • Connector A: 9-Pin Male Mini DIN
  • Connector B: 2-Wire Unterminated
  • Length: 10 ft
  • Color: Black
  • Warranty: 3 year
Overview

Product Overview

The CBLBUL-010-BLK-CM cable is 9-Pin mini DIN to 2-wire unterminated. This cable is designed to connect a battery backup unit to a desktop ONT. The CBLBUL-010-BLK-CM is available in 10 ft lengths and comes in black.

The CBLBUL-020 cable is 9-Pin DIN to 7-wire unterminated. This cable is designed to connect a battery backup unit to a desktop ONT. The CBLBUL-020 is available in 20 ft length and comes in black.

Product Features
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What's In The Box

Cable

WARNING

This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Cable Specifications
Cable Length 10 ft
Cable Type FTTx
Connector A 9-Pin Male Mini DIN
Connector B 2-Wire Unterminated
Definition 26 AWG: Red, Black
26 AWG: Green, Gray, Brown, Blue, Orange
Jacket CMX/CMR
Outdoor Rated No
Power Wires Count 2
Power Wires Gauge 26 AWG
Signal Wires Count 2
Signal Wires Gauge 26 AWG
Output
USB Charge Port No
Physical
Color Black
Dimensions – Shipping
Shipping – Weight (kg) 8.21
Shipping – Weight (lb) 18.11
Shipping Dimensions – (WxHxD) (cm) 14.5 x 2.51 x 14.5 (cm)
Shipping Dimensions – (WxHxD) (in) 5.71 x 0.99 x 5.71 (in)
Shipping Dimensions – (WxHxD) (mm) 145.03 x 25.15 x 145.03 (mm)
Warranty
Product Warranty 3 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Connector AConnector BColorPower WiresSignal WiresLength