AVR UPS Series

CPS1000AVR

DISCONTINUED
  • Capacity: 1,000 VA / 500 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlets: 6 (3 surge, 3 surge + battery backup)
  • Data line protection: Phone RJ11
  • Management software: PowerPanel® Plus Edition
  • Warranty: 3 year
  • Connected Equipment Guarantee: $350,000
Overview

Product Overview

CyberPower's OfficePower™ CPS1000AVR Battery Backup System provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. The CPS1000AVR uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The 1000AVR comes with a three-year warranty (including coverage of batteries) and a $350,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone, coaxial, and Ethernet lines from causing damage to electronics.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • PowerPanel® Plus Edition Software
    Allows administrators advanced control and monitoring of the UPS to provide protection for computer system, components, peripherals, and data.Free software download available. See the Resources tab.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Specifications
Expand All
General
UPS Topology Line Interactive
Battery
Battery Quantity 2
Battery Size 12 V / 7.2 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge BB Battery – BP7.2-12
Runtimes 38 – 80 min
Input
Cord Length 6 ft (1.8 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Single Boost
On Battery Frequency 60 Hz
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 6 – NEMA 5-15R
Outlets – Battery & Surge Protected 3
Outlets – Surge-Only Protected 3
Outlets – Total 6
Outlets – Widely Spaced 6
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 1000 VA
Watts 500 W
Surge Protection & Filtering
Maximum Surge Current 36000 A
Phone Protection RJ11 1-In / 2-Out
Surge Suppression (Joules) 1500 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
LED Indicators Power On
Wiring Fault
Battery Mode
AVR
Overload
Management Cable Serial Cable
Serial Port 1 Serial
Dimensions – Shipping
Shipping – Weight (kg) 12.93
Shipping – Weight (lb) 28.5
Environmental
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Certifications
Safety UL1778
cUL
FCC DOC Class B
Warranty
CEG Amount $350000
Connected Equipment Guarantee Lifetime
Product Warranty 3 Year Limited Warranty
Downloads

CPS1000AVR DS

251KB

CPS1000AVR UM

621.4KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.