Professional

CSP600WSURC5

$34.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 900 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • Outlet type: 6 NEMA 5-15R
  • USB charge ports: 2 (3.6-Amp)
  • USB charge type: 1 USB Type C / 1 USB Type A
  • EMI/RFI Filtration: Yes
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The CyberPower CSP600WSURC5 is ideal for Home/Office protection with 900 joules, 6 swivel outlets, 2 USB charge ports (3.6 Amps shared), and a convenient wall tap design. The CSP600WSURC5 has outlets that swivel 90 degrees left or right to make it easy to manage, organize, and assure cords are low profile - great for tight plug-in locations.

As a surge protector, the CSP600WSURC5 prevents damage to computers, phones, printers, and other electronics by diverting excess voltage during a power spike. Plus, it’s all backed by a 1 Year Limited Warranty and a $75,000 Connected Equipment Guarantee.

Product Features

USB-C & USB Charging Ports
The USB-C port shape is symmetrical, so it never needs to be flipped to fit. The USB-C delivers more current so it can charge larger devices like laptops. Charge and power tablets (including iPad), smartphones, MP3 players, and other mobile accessories in the standard USB port.

Swivel Outlets
The two banks of swivel outlets provide power protection and distribution for outlets located in tight spaces, such as behind a bookcase or desk.

Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.

Safe-Fail Protection
Power to connected equipment is cut when the surge protector cannot provide protection.

LED Indicators
Two green LED indicators confirm electronics are powered and protected.

EMI/RFI Noise Filter
Filters out electromagnetic and radio frequency interference to improve picture and sound quality.

Sturdy Case
Constructed of impact-resistant material for maximum durability.

1 Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.

ISO & Safety Certifications
All CyberPower’s manufacturing facilities are ISO-9001 Quality Tested. CyberPower’s products are also UL and cUL Listed.

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker None
Cord Length Walltap
Input Plug Type NEMA 5-15P
Input Voltage 125 VAC
Maximum Input Current 15A
Plug Style Wall Tap
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
USB Charge Port Yes
USB Charge Port Amperage 3.6 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
Type C
USB Charge Port Type 1 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 18 Watts
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 500V (H-N, H-G, N-G)
Coax Protection RG6 None
EMI/RFI Filtration Yes
Maximum Surge Current 45000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 15000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 900 J
Physical
Color White
Form Factors Supported Direct Plug
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.16 x 17.46 x 3.49 (cm)
Physical Dimensions – (WxHxD) (in) 4 x 6.875 x 1.375 (in)
Physical Dimensions – (WxHxD) (mm) 102 x 175 x 35 (mm)
Physical Weight (kg) 0.33
Physical Weight (lb) 0.717
Dimensions – Shipping
Shipping – Weight (kg) 0.44
Shipping – Weight (lb) 0.97
Shipping Dimensions – (WxHxD) (cm) 10.8 x 6.35 x 19.69 (cm)
Shipping Dimensions – (WxHxD) (in) 4.25 x 2.5 x 7.75 (in)
Shipping Dimensions – (WxHxD) (mm) 107.95 x 63.5 x 196.85 (mm)
Certifications
Environmental RoHS Compliant
Safety UL498a
UL1310
UL1449
FCC
DOE VI
Warranty
CEG Amount $75000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Support
What’s in the box?

One CyberPower Surge Protector, one user manual.

Is this for indoor or outdoor use?

Indoor use only.

What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

What is a Connected Equipment Guarantee?

CyberPower will repair or replace properly connected equipment, under certain terms and conditions, if it is damaged by a power surge.

What does shared amperages mean?

Shared amperage means multiple ports share the amperage available. Example: If multiple devices are charging at once, each device shares the charging power and can get up to 2.1 amps of the available power depending on the amount amperage available and number of devices that can be connected.

Can I plug another surge protector or power strip into this unit?

Not recommended.

What is Safe-Fail?

This feature cuts power to connected equipment when the surge protector can no longer provide protection – keeping your electronics safe.

Does this surge protector support products with 220V?

No, it’s designed for 125V.

Is this surge protector UL certified?

Yes.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesUSB MSRP
 CSP1206UC 12 - NEMA 5-15R6 ft (1.8 m)3000 J3 Amps (Shared) $37.95
 CSP604UC 6 - NEMA 5-15R4 ft (1.2 m)1500 J3 Amps (Shared) $24.95
 CSP604UCW 6 - NEMA 5-15R4 ft (1.2 m)1500 J3 Amps (Shared) $24.95
 CSP6WSUC 6 - NEMA 5-15RWalltap2400 J3 Amps (Shared) $22.95
 CSP806UC18 8 - NEMA 5-15R6 ft (1.8 m)2400 J3 Amps (Shared) $34.95
 CSP600WSURC2 6 - NEMA 5-15RWalltap1500 J2.4 Amps (Shared) $34.95
 CSP806U 8 - NEMA 5-15R6 ft (1.8 m)3000 J2.4 Amps (Shared) $39.95
 CSP604T 6 - NEMA 5-15R4 ft (1.2 m)1350 JNone $19.95
 CSP100R 1 - NEMA 5-15RWalltap1050 JNone $24.95
 CSP300WUR1 3 - NEMA 5-15RWalltap600 J2.4 Amps (Shared) $29.95
 CSP300WU 3 - NEMA 5-15RWalltap918 J2.1 Amps (Shared) $24.95
 CSP600WSURC5 6 - NEMA 5-15RWalltap900 J3.6 Amps (Shared) $34.95
Videos