Professional Surge Protectors

CSP606U42A

DISCONTINUED
  • Surge suppression: 900 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 6 x NEMA 5-15R
  • USB charge ports: 2
  • Power cord: 6 ft
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The CSP606U42A Professional Surge Protector from CyberPower offers vital surge suppression for common home and office devices such as computers and electronics. It is designed to provide maximum protection and convenience to a number of devices where wall receptacles are out of reach. The CSP606U42A prevents damaging spikes in energy caused by storms and electrical power from reaching your electronc equipment. It provides 900 joules of protection, 6 outlets (1 widely spaced for a transformer plug), 2 USB charging ports, and a low profile right-angle, 6-foot braided power cord. Features of the CSP606U42A include safe-fail notification, Microdot LED protected indicator light, and a 15A Power Breaker Switch. The two USB charging ports with 4.2-amp total output are located at the end of the Professional Surge Protector, offering the best possible reach.

Product Features
  • Safe-Fail Protection
    Power is cut to connected equipment when the unit can no longer provide surge protection.
  • Microdot LED Protected Green Indicator
    Alerts you when surge protection is active.
  • Wide-Spaced AC Outlets
    Accommodates wide-spaced plugs without compromising the access of other outlets.
  • USB Ports
    Two 4.2-amp total output to quickly charge mobile devices.
  • Right-Angle Plug
    Flat, wall-hugging angled plug for tight outlet locations.

  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • 1 Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details
What's In The Box

Surge Protector

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Input Voltage 125 VAC
Maximum Input Current 15A
Plug Style Right Angle – 45° Offset
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
USB Charge Port Yes
USB Charge Port Amperage 4.2 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Clamping Voltage 500V (H-N, H-G, N-G)
Coax Protection RG6 None
EMI/RFI Filtration No
Maximum Surge Current 45000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 15000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 900 J
Physical
Color White
Form Factors Supported Horizontal Mount in Variety of Other Applications
Keyhole Mounting Slots Yes
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 4.57 x 4.75 x 32.99 (cm)
Physical Dimensions – (WxHxD) (in) 1.8 x 1.87 x 12.99 (in)
Physical Dimensions – (WxHxD) (mm) 46 x 47 x 330 (mm)
Physical Weight (kg) 0.56
Physical Weight (lb) 1.23
Dimensions – Shipping
Shipping – Weight (kg) 0.54
Shipping – Weight (lb) 1.2
Shipping Dimensions – (WxHxD) (cm) 35.56 x 5.08 x 11.59 (cm)
Shipping Dimensions – (WxHxD) (in) 14.0 x 2.0 x 4.5625 (in)
Shipping Dimensions – (WxHxD) (mm) 355.6 x 50.8 x 115.89 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1363
UL1310
UL1449
FCC
DOE VI
Warranty
CEG Amount $75000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesUSB MSRP
 CSP1206UC 12 - NEMA 5-15R6 ft (1.8 m)3000 J3 Amps (Shared) $37.95
 CSP604UC 6 - NEMA 5-15R4 ft (1.2 m)1500 J3 Amps (Shared) $24.95
 CSP604UCW 6 - NEMA 5-15R4 ft (1.2 m)1500 J3 Amps (Shared) $24.95
 CSP6WSUC 6 - NEMA 5-15RWalltap2400 J3 Amps (Shared) $22.95
 CSP806UC18 8 - NEMA 5-15R6 ft (1.8 m)2400 J3 Amps (Shared) $34.95
 CSP600WSURC2 6 - NEMA 5-15RWalltap1500 J2.4 Amps (Shared) $34.95
 CSP806U 8 - NEMA 5-15R6 ft (1.8 m)3000 J2.4 Amps (Shared) $39.95
 CSP604T 6 - NEMA 5-15R4 ft (1.2 m)1350 JNone $19.95
 CSP100R 1 - NEMA 5-15RWalltap1050 JNone $24.95
 CSP300WUR1 3 - NEMA 5-15RWalltap600 J2.4 Amps (Shared) $29.95
 CSP300WU 3 - NEMA 5-15RWalltap918 J2.1 Amps (Shared) $24.95
 CSP600WSURC5 6 - NEMA 5-15RWalltap900 J3.6 Amps (Shared) $34.95
Videos