Professional Surge Protectors

CSP806T

DISCONTINUED
  • Surge suppression: 2250 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 8 NEMA 5-15R (surge-protected)
  • Transformer outlets: 4
  • Power cord: 6 ft
  • Data line protection: Telephone, DSL, Fax
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $250,000
Overview

Product Overview

The Professional Surge Protector CSP806T from CyberPower offers vital surge suppression for common home and office devices such as computers and electronics. It prevents spikes in energy caused by storms and electrical power surges and is ideal for safeguarding personal computers, phones/faxes/modems, and consumer electronics. The CSP806T provides 2550 joules of protection and 8 surge-protected outlets (4 widely spaced for transformer plugs). Data line protection occurs with RJ11 ports for telecommunication devices (phones, faxes, modems, and DSL lines).

Features of the CSP806T include automatic shutdown, data line protection, a power cord (8 ft.), a right-angle plug with 45° off-set, LED indicators, impact-resistant casing, keyhole mounting slots, metal oxide varistor (MOV) technology, and an EMI/RFI noise filter. The CSP708T comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • LED Indicators
    Light to indicate status conditions of the model: Protected and Grounded.
  • Transformer-Spaced Outlets
    Accommodate transformer-based plugs without compromising the access of other outlets.
  • Cord Management System
    Keeps cords neat and organized.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Voltage 125 V
Plug Type NEMA 5-15P
Plug Style Right Angle, 45° Offset Right
Switch Non Lighted On/Off – Reset
Circuit Breaker 15 A
Cord Length 6 ft
Output
Outlet Type NEMA 5-15R
Outlets – Total 8
Outlets – Widely Spaced 4
Surge Protection & Filtering
Surge Suppression 2,550 joules
Maximum Surge Current 120,000 amps
Maximum Surge Current H-N 60,000 amps
Maximum Surge Current H-G 30,000 amps
Maximum Surge Current N-G 30,000 amps
Clamping Voltage 400 V (L-N, L-G, N-G)
Response Time < 1 nanosecond
Phone Protection RJ11 1-In, 2-Out
EMI/RFI Filtration 150 kHz – 100 MHz
Attenuation Up to 43 dB
Network Protection RJ45 None
Indicators
Indicators Protected (green)
Grounded (green)
Certifications
Safety UL1363
UL1449 3rd Edition
cUL
Environmental RoHS Compliant
Warranty
Product Warranty Limited Lifetime
Connected Equipment Guarantee Lifetime
CEG Amount $250,000
Physical
Keyhole Mounting Slots Yes
Cord Management Yes
Safety Covers Yes
Feature Focus
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


Registered Jacks

A registered jack (RJ) consists of the jack construction and wiring pattern of a standardized physical network interface to connect telecommunications or data equipment to a service provided by local exchange carrier or long distance carrier. Many CyberPower surge protectors feature data protection for RJ-11 (standard phone lines) and RJ-45 (Ethernet).

RJ-11 (RJ11): A telephone interface, a RJ-11 (registered jack-11), also known as RJ11, uses a cable of twisted wire pairs and a modular jack with two, four, or six contacts. A four-wire RJ-11 connector (6P4C) plugs a telephone into the wall and the handset into the telephone. A six-wire RJ-11 (6P6C) connector is commonly used with three telephone lines.

RJ-45 (RJ45): A data networking interface, the eight-wire RJ-45 (registered jack-45), also known as RJ45, uses a cable of twisted wire pairs and an 8-pin modular jack. RJ-45 connectors are typically used with Ethernet and Type 3 Token Ring networks.


Downloads

CSP806T

420 KB
1.35 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP