Extended Battery Modules

ABP36VRM2U

DISCONTINUED
  • Output: 36V/60A
  • Recharge time: 3 hours (90% charged)
  • Battery type & quantity: 12V/7AH (6)
  • Weight: 55.9 lbs.
  • Form factor: Rack/tower convertible (2U)
  • Hot swappable: Yes
  • Fast Charge Technology: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower ABP36VRM2U rack/tower convertible Extended Battery Module (EBM), which extends battery runtimes during power outages, is designed for Smart App Online UPS systems OL1000RMXL2U and OL1500RMXL2U. This EBM takes 2U of rack space and can be installed to rack or tower configuration to match the UPS form factor. Up to four EBMs can be added to the UPS, and the module's DC plug-and-play power connectors allow for daisy-chaining EBMs to a UPS system. The ABP36VRM2U typically has a UPS charging time of three hours. For estimated runtimes, see the Estimated Runtimes table. The ABP36VRM2U comes with a three-year warranty.

Product Features
  • Extended Battery Module
    Expands runtime and quickly restores full backup power with Fast Charge Technology.
  • Hot-Swappable Batteries
    Can be replaced without powering down vital equipment.
  • Plug-and-Play DC Connectors
    Allow for daisy-chaining additional EBMs to a UPS system.
  • Rack/Tower Configuration
    Allows for horizontal rack or vertical tower installation.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Specifications
Expand All
Battery
Battery Quantity 6
Battery Size 12 V / 7 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge YUASA – NP7-12
Typical Recharge Time 3 Hours (0% to 90% charged)
User Replaceable Battery Yes
Output
USB Charge Port No
Physical
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.82 x 8.89 x 49.53 (cm)
Physical Dimensions – (WxHxD) (in) 17.25 x 3.5 x 19.5 (in)
Physical Dimensions – (WxHxD) (mm) 438 x 89 x 495 (mm)
Warranty
Product Warranty 3 Year Limited Warranty
Downloads

ABP36VRM2U DS

149.2KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Battery VoltageUPS Models MSRP
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.
 ""