UPS Systems - GX UPS Series

GX950UC

$139.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 950VA / 510W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Runtime (half/full): 7 minutes / 1 minute
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlets: 7 (2 surge only, 5 surge + battery backup)
  • Outlet types: NEMA 5-15R
  • USB-A charge ports: 1 (2.4A)
  • USB-C charge ports: 1 (15W)
  • Surge Protection: 890J
  • ENERGY STAR® certified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $125,000
Overview

Product Overview

The CyberPower GX950UC uninterruptible power supply (UPS) is designed to protect console gaming systems by providing reliable battery backup and surge protection. In the event of a power outage, it supplies enough power to let you keep playing through brief interruptions or safely shut down your console during a longer outage—helping to prevent game progress loss and protect your hardware. It also shields connected devices, such as home theater systems and networking equipment, from lightning strikes and other harmful power surges.

The GX950UC features a multi-color light bar with customizable colors and effects modes to adapt into your gaming set-up. The GX950UC has one USB-A and one USB-C charging port with 17W shared total output which gives you a faster charging time and can be used while on battery backup power. The slim profile allows for discrete installation and keyhole mounting slots allow for wall-mount applications.

With a $125,000 connected equipment guarantee and a three-year warranty, you can trust CyberPower’s commitment to the quality of the GX950UC.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Multicolor Lighting Effects for Console Gaming
    RGB Light Bar with customizable colors and effects accentuate your console gaming set-up
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • USB Charge Ports
    Rapidly charge USB devices such as tablets (including iPad), smartphones, and other mobile accessories.
  • Widely Spaced Outlets
    Accommodates large transformer-based plugs without compromising the access of other outlets.
  • GreenPower UPS™ High-Efficiency Design
    Reduces power consumption by utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
  • ENERGY STAR®
    This model is an ENERGY STAR® qualified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • Three-Year Warranty
    CyberPower will replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, User Manual

WARNING

This product can expose you to chemicals including Bisphenol A (BPA) and Styrene, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ High-Efficiency
Energy Star Certified Yes
UPS Topology Standby
Battery
Battery Quantity 1
Battery Size 12 V / 6.5 Ah
Battery Type Sealed Lead-Acid Battery
Runtime at Full Load 1 min
Runtime at Half Load 7 min
Typical Recharge Time 8 Hours
User Replaceable Battery No
Input
Circuit Breaker 15 A
Cord Length 5 ft (1.5 m)
Input Frequency Range 47 Hz – 53 Hz
57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Nominal Input Voltage 115 – 125 VAC
Plug Style Right Angle – 45° Offset
Output
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 1% (auto-sensing)
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 7 – NEMA 5-15R
Outlets – Battery & Surge Protected 5
Outlets – Surge-Only Protected 2
Outlets – Total 7
Outlets – Widely Spaced 2
Output Power Factor 0.54
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 8 ms
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A and Type C
USB Charge Port Type 1 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 17 Watts
VA 950 VA
Watts 510 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Surge Suppression (Joules) 890 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Fault
HID Compliant USB Port No
LED Indicators Power On
Wiring Fault
Management Cable None
Physical
Color Black
Form Factor Compact
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 32.41 x 13.79 x 7.01 (cm)
Physical Dimensions – (WxHxD) (in) 12.76 x 5.43 x 2.76 (in)
Physical Dimensions – (WxHxD) (mm) 324 x 138 x 70 (mm)
Physical Weight (kg) 3.2
Physical Weight (lb) 7.05
Dimensions – Shipping
Shipping – Weight (kg) 3.81
Shipping – Weight (lb) 8.4
Shipping Dimensions – (WxHxD) (cm) 35.88 x 14.92 x 17.15 (cm)
Shipping Dimensions – (WxHxD) (in) 14.125 x 5.875 x 6.75 (in)
Shipping Dimensions – (WxHxD) (mm) 358.78 x 149.23 x 171.45 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL
FCC DOC Class B
CEC
Warranty
CEG Amount $125000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U1A
Product Warranty 3 Year Limited Warranty
Downloads

GX950UC DS

1.3MB

GX950UC UM

388.1KB
66.5KB

PowerPanel Linux | 64 Bit | .rpm | v1.4.1

1.9 MB

PowerPanel Linux | 32 Bit | .rpm | v1.4.1

1.6 MB

PowerPanel Linux | 64 Bit | .deb | v1.4.1

1.4 MB

PowerPanel Linux | 32 Bit | .deb | v1.4.1

1.3 MB

PowerPanel Linux | 32 Bit | .tar.gz | v1.4.1

1.7 MB

PowerPanel Linux | 64 Bit | .tar.gz | v1.4.1

1.8 MB

PowerPanel Personal for Mac v2.7.0

101 MB

PowerPanel Personal for Windows v2.7.0

122.12 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutputOutputForm FactorWaveformOutlets MSRP
 GX150C2 1500 VA1000 WMini-TowerSine Wave13 - NEMA 5-15R $299.99
 GX950UC 950 VA510 WCompactSimulated Sine Wave7 - NEMA 5-15R $139.99
 GX1500U 1500 VA900 WMini-TowerSine Wave12 - NEMA 5-15R $249.99
 GX1500U-FC 1500 VA900 WMini-TowerSine Wave12 - NEMA 5-15R $229.99
Runtime
 ""