Intelligent LCD

BRG1500AVRLCD2

$319.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 1500 VA / 900 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Runtime (half/full): 12 minutes / 2 minutes
  • Automatic Voltage Regulation: Boost (+10%), Buck (-10%)
  • Plug type & cord: NEMA 5-15P, 6ft. cord
  • Outlets: 12 (6 surge, 6 surge + battery backup)
  • USB Charge Ports: 2 (1 USB-A 2.4A, 1 USB-C 18W PD)
  • Communication: USB, Serial
  • Data line protection: Ethernet
  • Management software: PowerPanel® Personal
  • SNMP/HTTP Remote management: Yes, with optional RMCARD205, RCCARD100 or RWCCARD100
  • ENERGY STAR® certified: Yes
  • Warranty: 5 year Limited
  • Connected Equipment Guarantee: $500,000
Overview

Product Overview

A mini-tower UPS with line interactive topology, the CyberPower Intelligent LCD provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. The BRG1500AVRLD2 uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The BRG1500AVRLD2 comes with a five year warranty (including coverage of batteries) and a $500,000 Connected Equipment Guarantee.

Product Features
  • Capacity: 1500 VA / 900 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Runtime (half/full): 12 minutes / 2 minutes
  • Automatic Voltage Regulation: Boost (+10%), Buck (-10%)
  • Plug type & cord: NEMA 5-15P, 6ft. cord
  • Outlets: 12 (6 surge, 6 surge + battery backup)
  • USB Charge Ports: 2 (1 USB-A 2.4A, 1 USB-C 18W PD)
  • Communication: USB, Serial
  • Data line protection: Ethernet
  • Management software: PowerPanel® Personal
  • SNMP/HTTP Remote management: Yes, with optional RMCARD205, RCCARD100 or RWCCARD100
  • ENERGY STAR® certified: Yes
  • Warranty: 5 year Limited
  • Connected Equipment Guarantee: $500,000
Compatible Products
What's In The Box

UPS System, User Manual, USB A+B Type Cable

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ Bypass Technology
Energy Star Certified Yes
UPS Topology Line Interactive
Battery
Battery Quantity 2
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge RB1290X2E
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 2 min
Runtime at Half Load 12 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Nominal Input Voltage 57 – 120 VAC
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Single Boost
Single Buck
On AC WaveForm Sine Wave
On Battery Frequency 60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 12 – NEMA 5-15R
Outlets – Battery & Surge Protected 6
Outlets – Surge-Only Protected 6
Outlets – Total 12
Output Power Factor 0.6
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port Type 1 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 20 Watts
VA 1500 VA
Watts 900 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Network Protection RJ45 1-in / 1-Out (10/100/1000)
Surge Suppression (Joules) 1500 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Fault
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On
Wiring Fault
Management Cable USB Cable
Physical
Color Black
Form Factor Mini-Tower
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.01 x 25.91 x 35.0 (cm)
Physical Dimensions – (WxHxD) (in) 3.94 x 10.2 x 13.78 (in)
Physical Dimensions – (WxHxD) (mm) 100 x 259 x 350 (mm)
Physical Weight (kg) 10.8
Physical Weight (lb) 23.8
Dimensions – Shipping
Shipping – Weight (kg) 11.5
Shipping – Weight (lb) 25.35
Shipping Dimensions – (WxHxD) (cm) 19.0 x 36.8 x 45.01 (cm)
Shipping Dimensions – (WxHxD) (in) 7.48 x 14.49 x 17.72 (in)
Shipping Dimensions – (WxHxD) (mm) 189.99 x 368.05 x 450.09 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL 107 5th
FCC DOC Class B
Warranty
CEG Amount $500000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U2A
Product Warranty 5 Year Limited Warranty
Downloads

BRG1500AVRLCD2 DS

2.3MB

BRG1500AVRLCD2 FG

2.2MB

BRG1500AVRLCD2 UM

1.2MB

BRG1500AVRLCD2 WS

66.6KB
177.8 MB

PowerPanel Business Management | Mac | .dmg | v4.12.0

159.6 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.12.0

1.7 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.12.0

1.73 GB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.12.0

179.1 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.12.0

159.3 MB
Support
What is the USB/Serial port for?

The USB/Serial ports allow you to connect your UPS system to a computer and access additional power management features using our PowerPanel Business software. Note: PowerPanel Business must be installed on the connected computer. View the Downloads tab for additional information.

Can I use my UPS in conjunction with a generator?

CyberPower Smart App Online Series UPS systems include a Generator Mode setting specifically designed to work with generators. With varying loads, the frequency output from generators can be erratic. This erratic output can make it difficult for a UPS without a Generator Mode setting to recognize the input power, causing the UPS to function on battery power only. With Generator Mode, the UPS can automatically adjust to frequency fluctuations and maintain a full charge of the batteries.

LCD Control Panel
Enable Generator Mode from the LCD control panel.

See also Generator Compatible.

Do I have to have the UPS turned on in order for it to charge?

The UPS will charge the battery whether the unit is turned on or turned off.

What types of equipment are NOT allowed to be plugged into the UPS?

Any device which exceeds the unit’s VA/Watt rating should not be plugged into the outlets. High drain devices, medical equipment, and aquatic equipment also void the unit’s warranty. Below is a list of other devices that also void the warranty.

  • Laser printers
  • Space heaters
  • Copiers
  • Paper shredders
  • Vacuums
  • Curling irons

Do I need to install PowerPanel software for my UPS to work properly?

PowerPanel software is not required for the UPS to provide surge suppression and battery backup. However, installing the PowerPanel software provides additional features and control for the UPS, along with the ability to automatically shut down your computer in event of a power outage.

Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


What is the difference between the Battery/Surge outlets and the Surge outlets?

Many CyberPower UPS units have two sets of outlets. One set is labeled “Battery/Surge” and one set is labeled “Surge”. The outlets labeled “Battery/Surge” are the outlets that will receive battery power during a power failure. You should plug your computer and monitor into these outlets and any externally powered critical data storage device.

Items such as printers, speakers, scanners, and faxes should be plugged into the outlets labeled “Surge.” These outlets are intended for low priority electronics that are not essential to the PC’s main operation.

Why does my UPS beep twice when I turn it on?

This is normal operation of the UPS. All CyberPower units perform a self-test routine when they are turned on.

Can I hook up a surge strip to the UPS unit?

Surge strips cannot be installed before OR after the UPS unit. Doing so will void the UPS’ warranty. If you require additional units, please upgrade your UPS to a unit that has more outlets.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 CP1000AVRLCD 1000 VA600 WMini-TowerSimulated Sine Wave9 - NEMA 5-15R $189.95
 CPS1500AVR 1500 VA900 WRack / TowerSimulated Sine Wave8 - NEMA 5-15R $599.95
 CP850AVRLCD 850 VA510 WMini-TowerSimulated Sine Wave9 - NEMA 5-15R $169.95
 AVRG900LCD 900 VA480 WCompactSimulated Sine Wave12 - NEMA 5-15R $159.95
 AVRG750LCD 750 VA450 WCompactSimulated Sine Wave12 - NEMA 5-15R $139.95
 BRG1000AVRLCD 1000 VA600 WMini-TowerSimulated Sine Wave10 - NEMA 5-15R $199.95
 CP1500AVRLCD3 1500 VA900 WMini-TowerSimulated Sine Wave12 - NEMA 5-15R $219.95
 BRG1500AVRLCD2 1500 VA900 WMini-TowerSimulated Sine Wave12 - NEMA 5-15R $319.95
 CP1350AVRLCD3 1350 VA815 WMini-TowerSimulated Sine Wave12 - NEMA 5-15R $209.95
 CP685AVRLCD 685 VA390 WCompactSimulated Sine Wave8 - NEMA 5-15R $139.95
 CP825AVRLCD 825 VA450 WCompactSimulated Sine Wave8 - NEMA 5-15R $139.95
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.