Intelligent LCD UPS Series

CP1350AVRLCD

DISCONTINUED
  • Capacity: 1350 VA / 815 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlets: 10 × NEMA 5-15R
  • Communication: USB, Serial
  • Data line protection: Ethernet, Coaxial
  • Management software: PowerPanel® Personal
  • Warranty: 3 year
  • Connected Equipment Guarantee: $500,000
  • ENERGY STAR® certified: Yes
Overview

Product Overview

A mini-tower UPS with line interactive topology, the CyberPower Intelligent LCD CP1350AVRLCD provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. The CP1350AVRLCD uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The CP1350AVRLCD comes with a three-year warranty (including coverage of batteries) and a $500,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Voltage Regulation (AVR)
    AVR increases the AC power and maintains a safe voltage level without switching to battery mode and conserving battery life.
  • Multifunction LCD
    Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime.
  • Data Line Protection
    Prevents power surges that travel through coaxial and Ethernet lines from causing damage to electronics.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Simulated Sine Wave Output
    Provides a manufactured waveform output to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • GreenPower UPS™ Bypass Design
    A patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Ultra Quiet Design
    Minimizes noise during operation for a quieter work environment.
  • PowerPanel® Personal Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, User Manual, USB A+B Type Cable

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ Bypass Technology
Energy Star Certified Yes
UPS Topology Line Interactive
Battery
Battery Capacity 9 Ah
Battery Quantity 2
Battery Size 12 V / 9 Ah
Battery Type Sealed Lead-Acid Battery
Battery Voltage 12 VDC
Hot Swappable Yes
Replacement Battery Cartridge RB1290X2 (for serial numbers that begin with "CTJ" or "CDN")
RB1280X2A (for serial numbers that begin with "CPK")
RB1290X2
RB1280X2A
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 4 min
Runtime at Half Load 14 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Input Voltage Range 90 VAC – 142 VAC
Nominal Input Voltage 120 VAC
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Single Boost
On AC WaveForm Sine Wave
On Battery Frequency 60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 10 – NEMA 5-15R
Outlets – Battery & Surge Protected 5
Outlets – Surge-Only Protected 5
Outlets – Total 10
Output Power Factor 0.6
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
Under/Over-Voltage Correction +10%
VA 1350 VA
Watts 815 W
Surge Protection & Filtering
Coax Protection RG6 1 in
1 out
EMI/RFI Filtration Yes
Network Protection RJ45 1-in / 1-Out (10/100/1000)
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 1500 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
Fault
HID Compliant USB Port Yes
LCD Multifunction LCD
LCD Backlight Black
LED Indicators Power On
Wiring Fault
Management Cable USB Cable
SNMP / HTTP Remote Monitoring None
Serial Port 1 Dry Contact
Software (Free Download) PowerPanel® Personal
Physical
Color Black
Form Factor Mini-Tower
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 9.91 x 24.89 x 34.8 (cm)
Physical Dimensions – (WxHxD) (in) 3.9 x 9.8 x 13.7 (in)
Physical Dimensions – (WxHxD) (mm) 99 x 249 x 348 (mm)
Physical Weight (kg) 10.16
Physical Weight (lb) 22.4
Dimensions – Shipping
Shipping – Weight (kg) 8.22
Shipping – Weight (lb) 18.13
Shipping Dimensions – (WxHxD) (cm) 20.02 x 34.62 x 46.05 (cm)
Shipping Dimensions – (WxHxD) (in) 7.88 x 13.63 x 18.13 (in)
Shipping Dimensions – (WxHxD) (mm) 200.15 x 346.2 x 460.5 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL 107 5th
FCC DOC Class B
Warranty
CEG Amount $500000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U2A
Product Warranty 3 Year Limited Warranty
Support
Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 CP1500GAVR 1500 VA900 WMini-TowerSimulated Sine Wave10 - NEMA 5-15R $204.95
 CP1000AVRLCD 1000 VA600 WMini-TowerSimulated Sine Wave9 - NEMA 5-15R $189.95
 CP850AVRLCD 850 VA510 WMini-TowerSimulated Sine Wave9 - NEMA 5-15R $169.95
 AVRG900LCD 900 VA480 WCompactSimulated Sine Wave12 - NEMA 5-15R $159.95
 AVRG750LCD 750 VA450 WCompactSimulated Sine Wave12 - NEMA 5-15R $139.95
 BRG1000AVRLCD 1000 VA600 WMini-TowerSimulated Sine Wave10 - NEMA 5-15R $199.95
 CP1500AVRLCD3 1500 VA900 WMini-TowerSimulated Sine Wave12 - NEMA 5-15R $219.95
 BRG1500AVRLCD2 1500 VA900 WMini-TowerSimulated Sine Wave12 - NEMA 5-15R $319.95
 CP1350AVRLCD3 1350 VA815 WMini-TowerSimulated Sine Wave12 - NEMA 5-15R $209.95
 CP685AVRLCD 685 VA390 WCompactSimulated Sine Wave8 - NEMA 5-15R $139.95
 CP825AVRLCD 825 VA450 WCompactSimulated Sine Wave8 - NEMA 5-15R $139.95
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.