Battery Backup

LE825G

DISCONTINUED
  • Capacity: 825 VA / 450 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlets: 8 (4 surge, 4 surge + battery backup)
  • Data line protection: Telephone, cable/coaxial, Ethernet
  • Management software: PowerPanel Personal
  • ENERGY STAR® qualified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $200,000
Overview

Product Overview

The CyberPower LE825G uninterruptible power supply (UPS) safeguards small office workstations, networking devices, and home entertainment systems by providing battery backup (using simulated sine wave output) and surge protection during power interruptions. Data line protection is included for phone/network (RJ11), Ethernet (RJ45), and cable/coaxial (RG6). This UPS offers connectivity via one HID-compliant USB port and one DB9 serial port. The LE825G has a capacity of 825 VA/450 Watts, eight NEMA 5-15R receptacles-four widely spaced to accommodate transformer-based plugs. Its maintenance-free battery is user-replaceable.

The model's compact design allows for horizontal or vertical placement. It can also be mounted on a wall. Features include PowerPanel® Personal Edition software to control and monitor the UPS, GreenPower UPS™ Bypass Design, and EMI/RFI Filtration. The LE825G comes with a three-year warranty and a $200,000 Connected Equipment Guarantee.

The model's compact design allows for horizontal or vertical placement. It can also be mounted on a wall. Features include PowerPanel® Personal Edition software to control and monitor the UPS, GreenPower UPS™ Bypass Design, and EMI/RFI Filtration. The LE825G comes with a three-year warranty and a $200,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone, coaxial, and Ethernet lines from causing damage to electronics.
  • Line Interactive Topology
    Exists when a line interactive Battery Backup/ UPS has an autotransformer that regulates low voltages (e.g., brownouts) without having to switch to battery.
  • Simulated Sine Wave Output
    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • GreenPower UPS™ Bypass
    Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
  • Ultra Quiet Design
    Minimizes noise during operation for a quieter work environment.
  • LED Status Lights
    Indicate Power-On and wiring faults.
  • PowerPanel® Personal Edition Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available. See the Resources tab.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
Specifications
Expand All
General
Energy Saving GreenPower UPS™ Bypass Technology
Energy Star Certified Yes
UPS Topology Line Interactive
Battery
Battery Quantity 1
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge RB1280A
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 2 min
Runtime at Half Load 8 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Nominal Input Voltage 120 VAC
Output
Automatic Voltage Regulation Single Boost
On AC WaveForm Sine Wave
On Battery Frequency 60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 1
Outlets – Surge-Only Protected 4
Outlets – Total 8
Outlets – Widely Spaced 4
Output Power Factor 0.6
Typical Transfer Time 4 ms
USB Charge Port No
VA 825 VA
Watts 450 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 1030 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
HID Compliant USB Port Yes
LED Indicators Power On
Wiring Fault
Management Cable USB Cable
Serial Port 1 Serial
Software (Free Download) PowerPanel® Personal
Physical
Form Factor Compact
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 27.94 x 16.83 x 8.89 (cm)
Physical Dimensions – (WxHxD) (in) 11 x 6.625 x 3.5 (in)
Physical Dimensions – (WxHxD) (mm) 279 x 168 x 89 (mm)
Physical Weight (kg) 6.35
Physical Weight (lb) 14
Dimensions – Shipping
Shipping – Weight (kg) 6.76
Shipping – Weight (lb) 14.9
Shipping Dimensions – (WxHxD) (cm) 15.88 x 16.51 x 23.19 (cm)
Shipping Dimensions – (WxHxD) (in) 6.25 x 6.5 x 9.13 (in)
Shipping Dimensions – (WxHxD) (mm) 158.75 x 165.1 x 231.9 (mm)
Environmental
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL 107.3
FCC DOC Class B
Warranty
CEG Amount $200000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U1B
Product Warranty 3 Year Limited Warranty
Support
Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsUSBForm FactorWaveformOutlets MSRP
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.