Smart App Sinewave UPS Series

PP1500SWT2

DISCONTINUED
  • Capacity: 1500 VA / 1000 W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P
  • Outlet types: 7 × NEMA 5-15R
  • Communication: USB, Serial, SNMP
  • Management software: PowerPanel® Business Edition
  • Remote management: Yes (with optional RMCARD 100)
  • Warranty: 3 year
Overview

Product Overview

A tower UPS with line interactive topology, the CyberPower Smart App Sinewave PP1500SWT2 provides battery backup, power protection (using sine wave output), and surge protection for corporate servers, department servers, storage appliances, network devices, and telecom installations requiring Active PFC power source compatibility. The PP1500SWT2 uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The PP1500SWT2 comes with a three-year warranty and a $350,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone and Ethernet lines from causing damage to electronics.
  • Line Interactive Topology
    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.
  • Automatic Voltage Regulation (AVR)
    Provides clean, consistent AC power by automatically increasing (boosting) low voltage without using battery power when incoming utility power experiences minor fluctuations.
  • Sine Wave
    The UPS generates energy that is identical to, or cleaner than the utility company’s power grid. Benefits include low total harmonic distortion, minimal electrical noise, and optimal line clarity.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
    Microprocessor-Based Digital Control
    Digital routing is maintained through a network of integrated circuitry and discrete values used for internal system processing, which significantly increases efficiency and responsiveness.
  • LED Status Lights
    Indicate Power On, Using Battery, AVR-Boost, AVR-Buck, Load Level, and Battery Level.
  • Audible Alarms
    Identify conditions which may affect operation, such as overloads and low battery.
  • Resettable Circuit Breaker
    Interrupts an electric current in a circuit when the current becomes too high.
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • PowerPanel® Business Edition Software
    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available. See the Resources tab.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Specifications
Expand All
General
UPS Topology Line Interactive
Battery
Battery Quantity 2
Battery Size 12 V / 10 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge BB Battery – BP7-12
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 3 min
Runtime at Half Load 11 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Input Frequency Range 47 Hz – 53 Hz
57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Single Boost
On Battery Frequency 50/60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Sine Wave
Outlet Type 7 – NEMA 5-15R
Outlets – Battery & Surge Protected 4
Outlets – Surge-Only Protected 3
Outlets – Total 7
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 1500 VA
Watts 1000 W
Surge Protection & Filtering
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 1796 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
LED Indicators Power On
Battery Mode
AVR-Boost
AVR-Buck
Load Level
Battery Level
Management Cable USB Cable
Serial Cable
SNMP / HTTP Remote Monitoring Yes – with optional RMCARD100
Serial Port 1 Serial
Software (Free Download) PowerPanel® Business
Physical
Form Factor Tower
Dimensions
Physical Dimensions – (WxHxD) (cm) 13.97 x 18.42 x 31.75 (cm)
Physical Dimensions – (WxHxD) (in) 5.5 x 7.25 x 12.5 (in)
Physical Dimensions – (WxHxD) (mm) 140 x 184 x 318 (mm)
Physical Weight (kg) 15.42
Physical Weight (lb) 34
Dimensions – Shipping
Shipping – Weight (kg) 22.36
Shipping – Weight (lb) 49.3
Shipping Dimensions – (WxHxD) (cm) 24.13 x 27.31 x 39.37 (cm)
Shipping Dimensions – (WxHxD) (in) 9.5 x 10.75 x 15.5 (in)
Shipping Dimensions – (WxHxD) (mm) 241.3 x 273.05 x 393.7 (mm)
Environmental
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL
FCC DOC Class B
Warranty
CEG Amount $350000
Connected Equipment Guarantee Lifetime
Product Warranty 3 Year Limited Warranty
Downloads

PP1500SWT2 DS

1.5MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WForm FactorWaveformOutlets MSRP
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.
 ""