CyberPower Outdoor

Outdoor FTTx Telecom


Designed for exterior installation, Outdoor CyberShield™ FTTx Systems from CyberPower allow service providers easy access to the power supply and battery. Outdoor mounting eliminates the need to schedule a service appointment with a subscriber to enter a residence or business location. CyberShield outdoor battery backup products supply continuous 12 VDC or 48 VDC (depending on model) to local power network interface devices (NID), cable telephone modems, wireless base stations, fiber to the home (FTTH), optical network terminals (ONT), and integrated access devices.

Features of the Outdoor CyberShield™ Series include high-function design, cold start functionality, audible alarm signals with silence options, microprocessor intelligent control, a telemetry interface, optional extendable runtime, user-replaceable batteries, and LED indicators. Specifications vary by model. All models come with a three-year warranty.

  • Outdoor Design
  • Cold Start Functionality
  • Universal Input Voltage
  • Microprocessor Intelligent Control
  • Telemetry Interface
  • User-Replaceable Batteries
  • Optional Extendable Runtime
  • Audible Alarms
  • Alarm Silence Option
  • LED Indicators
  • Three-Year Warranty

Comparison
Select up to 4 products below
to add to this comparison

CyberPower CS24C12V2-E

Output Voltage
12 VDC
Rated Power
24 W

Ext. Runtime Option
12V XBP
Battery
12V/7.2Ah

CyberPower CS150U48V3

Output Voltage
48 VDC
Rated Power
150 W

Ext. Runtime Option
N/A
Battery
12V/7.2Ah

There are no results for the criteria you've selected.

Please enter the username or email associated with your My CyberPower account.


Thank you! You should receive an email shortly with information on how to change your password.

CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

Thank you for submitting your information. A CyberPower representative will get in contact with you shortly.


An error has occurred while you were attempting to submit this form - please try again. If the problem persists, please call our sales hotline at 1 (877) 297-6937. Thank you!