GX1325U

PERFORMANCE UPS

This comprehensive battery backup protects your equipment and your game from harmful power surges, interruptions and outages.

5

POWER OUTLETS

SURGE PROTECTED

5

POWER OUTLETS

SURGE PROTECTED + BATTERY BACKED

2

POWER PORTS

USB CHARGING

24

minutes

PS4 with
32" LCD TV

11

minutes

PS4 with
50" LCD TV

26

minutes

XBOX ONE.
32" LCD TV

14

minutes

XBOX ONE.
50" LCD TV

estimated runtimes

mission critical

power protection

power output

active pfc compatible

Many gaming systems use an energy efficient Active Power Factor Correction (APFC) power supply and may only be compatible with a battery backup that delivers sine wave power output. Adding this battery backup to your gaming setup provides advanced sine wave power to keep you playing when power interruptions occurs.

power stability

voltage regulated

This battery backup includes Automatic Voltage Regulation (AVR) which keeps households power voltages stable. Unstable voltages can cause a system crash, memory lockup and data loss. The AVR technology does this without switching to battery power, saving battery life.

connected equipment

guaranteed up to $425,000

Built-in surge protection safeguards connected electronic equipment from voltage surges caused by storms, power grid stress and high voltage equipment use. CyberPower will replace any properly connected equipment if it is ever damaged by an electrical surge, including surges induced by lightning strikes.

power efficiency

energy star

This battery backup reduces energy costs using patented GreenPower UPS™ Design. This model has achieved ENERGY STAR qualification and meets the program's energy efficiency requirements.

power status

realtime on screen

The multifunction LCD panel displays real-time information about the status of the battery backup and power conditions.

power management

software

User-friendly PowerPanel® Personal Edition software allows you to manage runtimes, setup automatic shutdown, view power events, view current battery status, self-test and more.

power charge

protect

surge protected & battery backed outlets

Ten outlets provide surge and line noise protection. Five of the outlets deliver battery backup power with sine wave output.

USB Charge Ports

Two USB ports provide power to charge devices such as game controllers, smartphones and more.

network/phone surge protection

Protect equipment and files from damaging surges traveling through unprotected RJ11/RJ45 data lines.

coax line surge protection

Surge and line noise protection for modems, cable and satellite boxes.

power management software

Use PowerPanel® Personal Edition software to manage runtime, track power events and more.

product

specifications

general

Model
Topology
AC Outlets


Power Cord
Dimensions
Weight

GX1325U
Line Interactive
10 Surge Protected
Outlets; 5 with
Battery Backup
5 ft., Low Profile
3.9" × 10.4" × 14.2"
20.3 lbs

input

Voltage
Frequency

90 - 140 VAC
57Hz - 63Hz

output

Capacity
Voltage
Frequency
Waveform

1325 VA / 810 Watts
120 Vac ± 5%
60Hz ± 1%
Sine Wave

battery

Battery Type
Recharge Time

Sealed Lead-Acid
8 Hours

surge protection & filtration

Surge Suppression
Coaxial Ports
RJ45/RJ11 Ports
EMI/RFI Filtration

1030 Joules
1-In, 1-Out
1-In, 1-Out
Yes

USB Charge Ports

USB Ports
Power Output

Two (2)
1.0 Amp / 5 Watts