CP800AVR
MSRP
$139.95
Runtime Half Load: 13.5 min
Runtime Full Load: 1.2 min
Output VA: 800 VA
Output Watts: 450 W
Form Factor: Compact
Waveform: Simulated Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime

