PR750RTXL2UC
MSRP
$917.00
Runtime Half Load: 28 min
Runtime Full Load: 11.3 min
Output VA: 750 VA
Output W: 750 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-15R
Topology Line Interactive
View Runtime
