PR3000RTXL2UACN
MSRP
$3,500.00
Runtime Half Load: 11.1 min
Runtime Full Load: 3.6 min
Output VA: 3000 VA
Output W: 3000 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-20R,1 - NEMA L5-30R
View Runtime

