OR700LCDRM1U
MSRP
$359.95
Runtime Half Load: 11 min
Runtime Full Load: 3 min
Output VA: 700 VA
Output Watts: 400 W
Form Factor: Rackmount
Waveform: Simulated Sine Wave
Outlets: 6 - NEMA 5-15R
Topology Line Interactive
View Runtime










