OL2K2RTHDTAA
MSRP
$3,600.00
Runtime Half Load: 16 min
Runtime Full Load: 6 min
Output VA: 2200 VA
Output W: 1800 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 6 - NEMA 5-20R,1 - NEMA L5-20R




