OL5KRTHDL
MSRP
$8,580.00
Runtime Half Load: 14.3 min
Runtime Full Load: 4.9 min
Output VA: 5000 VA
Output W: 5000 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 2 - NEMA L6-20R,2 - NEMA L6-30R
View Runtime
