OR2200PFCRT2U
MSRP
$799.95
Runtime Half Load: 15.5 min
Runtime Full Load: 4.5 min
Output VA: 2000 VA
Output Watts: 1540 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 2 - NEMA 5-20R,6 - NEMA 5-15R
View Runtime
