CPS1500AVR
MSRP
$544.95
Runtime Half Load: 18 min
Runtime Full Load: 7 min
Output VA: 1500 VA
Output Watts: 900 W
Form Factor: Rack / Tower
Waveform: Simulated Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime