OL6KRTHD
MSRP
$7,402.00
Runtime Half Load: 6.2 min
Runtime Full Load: 2.4 min
Output VA: 6000 VA
Output W: 6000 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 2 - NEMA L6-20R,2 - NEMA L6-30R
View Runtime
