OL2K2RM
MSRP
$1,800.00
Runtime Half Load: 9 min
Runtime Full Load: 2.6 min
Output VA: 2200 VA
Output W: 1600 W
Form Factor: Rackmount
Waveform: Sine Wave
Outlets: 6 - NEMA 5-20R,1 - NEMA L5-20R
View Runtime










