Length: 1000 ft
Color: Black
Terminal A: 7-wire Unterminated
Terminal B: 7-wire Unterminated
Wire Gauge: 16 AWG, 24 AWG
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
Showing all 8 results
© 2025 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.