Outdoor

CS150U48V3

Purchase Online
Find a Solution Provider Locate a Partner
  • Universal input voltage: 100-240 VAC
  • On battery output voltage: 48 VDC
  • Outdoor use: IP X4 protection rating
  • Rated power: 150W
  • Battery: 12V/7.2Ah; 2 strings of 4
  • Intelligent control: Yes
  • Telemetry interface: Yes
Overview

Product Overview

Designed for exterior installation, the CS150U48V3 Outdoor CyberShield™ FTTx System allows service providers easy access to the power supply and batteries. Outdoor mounting eliminates the need to schedule a service appointment with a subscriber to enter a residence or business location. The CS150U48V3 supplies continuous 48 VDC to local power network interface devices (NID), cable telephone modems, wireless base stations, fiber to the home (FTTH), optical network terminals (ONT), and integrated access devices.

Features of the CS150U48V3 include high-function design, cold start functionality, audible alarm signals with silence options, microprocessor intelligent control, a telemetry interface, optional extendable runtime, user-replaceable batteries, and LED indicators. It also comes with a three-year limited warranty.

Product Features
  • Outdoor Design
    Provides durable, weather-proof casing to protect the model and features outdoor mounting for access to the power supply and batteries.
  • Cold Start Functionality
    Restores emergency power to the load after the installation of new batteries.
  • Telemetry Interface
    Provides alarm conditions to the ONT: On Battery, Replace Battery, Battery Missing, Low Battery.
  • Audible Alarms
    Signal conditions that may affect operation: On Battery and Low Battery.
  • Reset Button
    Momentary shut-off of DC output.
  • LED Status Indicators
    Provide information about the control and operation of the model related to AC/DC mode, battery missing, and DC output.
  • User Replaceable Batteries
    Can be changed by a technician when needed without replacing the entire model.
  • Accessories
    Pole Mount Kit (PMK-150-8X), Battery Heater (BTH-150-8X).
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What's In The Box

UPS System, User Manual, Power Cord, Accessory Pack

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Battery
Battery Quantity 8
Battery Size 12 V / 7.2 Ah
Battery Type Sealed Lead-Acid Battery
Typical Recharge Time < 24 Hours
User Replaceable Battery Yes
Input
Input Frequency Range 47 Hz – 70 Hz
Input Power Factor 0.9
Input Voltage Range 90 VAC – 264 VAC
Output
Efficiency > 85% at Rating Voltage and Max Load
On Battery Voltage 48 VDC
Output Connection 7-Pin Communication Signal Connector (DECA-ME230-50014) x 2
Output Ground Reference Floating Ground – Powered Device Must Supply Ground Reference
Output Voltage 48 VDC
Rated Power Output 150 W
USB Charge Port No
Surge Protection & Filtering
Mode Yes (6 kV @ 8/20 μ) per IEEE C62.41.2 and GR-1089
Management & Communications
Communication Interface On Battery
Replace Battery
Missing Battery
Low Battery
LED Indicators AC/DC Mode
Battery Missing (x2)
DC Output
Power
Auto-Charge Yes
Dimensions
Physical Weight (kg) 27.94
Physical Weight (lb) 61.6
Dimensions – Shipping
Shipping – Weight (kg) 8.85
Shipping – Weight (lb) 19.5
Shipping Dimensions – (WxHxD) (cm) 30.48 x 64.14 x 49.53 (cm)
Shipping Dimensions – (WxHxD) (in) 12.0 x 25.25 x 19.5 (in)
Shipping Dimensions – (WxHxD) (mm) 304.8 x 641.35 x 495.3 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature -4 – 114.8 °F (-20 – 46 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature -4 – 131 °F (-20 – 55 °C)
Certifications
Safety UL60950-1/CSA CS22.2 NO.60950-1-03
IEC/EN 60950-1
FCC PART 15 Class B
CISPR 22 Class B
EN55022 Class B
IPx4
Warranty
Product Warranty 3 Year Limited Warranty
Variants
Gel Cell Battery CS150U48V3-GC
Downloads

CS150U48V3 DS

274.6KB

CS150U48V3 UM

293KB
Support
What does the Outdoor FTTx Series provide?

The CyberShield Outdoor design provides outdoor mounting and durable, weather-proof casing to protect an FTTx/Telecom unit.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VoltageRate PowerExtended Runtime OptionBattery