Indoor

DTC36U12V-NA3-G

Purchase Online
Find a Solution Provider Locate a Partner
  • 12 Volt, 36 Watt Desktop Battery Backup
Overview

Product Overview

A Desktop or Wall Mount Battery Backup for home Telecom equipment

Product Features
  • 12 VDC 36 W 12 V / 7.2 Ah IEC320 C5 3-Prong Cord
What's In The Box

BBU, Power Cord, User Manual

WARNING

This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Battery
Battery Quantity1
Battery Size12 V / 7.2 Ah
Battery TypeVRLA
Hot SwappableYes
Replacement Battery CartridgeRB1270B
Replacement Battery Cartridge Quantity1
User Replaceable BatteryYes
Cable Specifications
Outdoor RatedNo
Input
Input Power CordIEC320 C5 3-Prong Cord
Output
On Battery Voltage12 VDC
Rated Power Output36 W
USB Charge PortNo
Physical
ColorBlack
Keyhole Mounting SlotsYes
Dimensions
Physical Dimensions - (WxHxD) (cm)20.07 x 14.99 x 25.91 (cm)
Physical Dimensions - (WxHxD) (in)7.9 x 5.9 x 10.2 (in)
Physical Dimensions - (WxHxD) (mm)201 x 150 x 259 (mm)
Physical Weight (kg)4.63
Physical Weight (lb)10.2
Dimensions - Shipping
Shipping - Weight (kg)3.63
Shipping - Weight (lb)8.0
Shipping Dimensions - (WxHxD) (cm)22.61 x 14.99 x 25.91 (cm)
Shipping Dimensions - (WxHxD) (in)8.9 x 5.9 x 10.2 (in)
Shipping Dimensions - (WxHxD) (mm)226.06 x 149.86 x 259.08 (mm)
Certifications
SafetyUL62368-1
IEC/EN 62368-1
FCC Part 15 Class B I CISPR 22 Class B
Warranty
Product Warranty3 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VoltageRated PowerExtended Runtime OptionBattery
 DTC36U12V-NA3-G 12 Vdc36 WN/A12 V / 7.2 Ah
 CBN50U48A-1 48 Vdc50 WN/A12 V / 20 Ah
 CSN75A12V3 12 Vdc75 WCS20A-EBP12 V / 20 Ah
 CSN30U12V-20 12 Vdc30 WCS20A-EBP12 V / 20 Ah
 CS20A-EBP N/A12 V / 20 Ah
 DTC50U12V 12 Vdc50 WCS20A-EBP12V/9Ah