Product Overview
The RBC55-CP UPS Replacement Battery Cartridge restores life to UPS systems that have weak or completely depleted internal batteries. The RBC55-CP replaces the RBC55 OEM Battery. This battery cartrdge can be used in the following APC UPS models: SUA48XLBP, DLA2200, DLA2200I, NECA3000JW, SUA2200, SUA2200I, SUA2200ICH, SUA2200X115, SUA3000, SUA3000I, SUA3000ICH, SUA5000R5TXFMR, SUA5000RMI5U, SUA5000RMT5U, SUA2200UXI, SUA2200UXICH, SUA2200XL, SUA2200XLI, SUA3000UXI, SUA3000XL, SUA3000XLI, SUA3000UXICH, SUA3000XLT, SMT2200, SMT2200I, SMT3000, SMT3000I and SMT2200US among others. The RBC55-CP contains two 12V/18Ah battery, certified to meet or exceed original manufacturer specifications. This leak-proof, sealed lead-acid battery never requires replacement fluid. The battery installs easily into your UPS system and is shipped with reusable packaging for delivering expired batteries to a suitable recycling center. The RBC55-CP comes with recycling information, and a twenty-four month warranty.
Product Features
- Sealed Lead-Acid Battery Supplies high surge currents, provides robust power-to-weight ratios, and is cost-effective.
- Maintenance-Free Battery Fluid Never requires replacement. Leak-Proof Casing Protects the sealed lead-acid battery and prolongs battery life.
- User-Installable Cartridge Allows for quick and convenient installation; each cartridge is pre-assembled.
- Reusable Packaging Provides for conveniently delivering expired batteries to a recycling center. After installing the new cartridge, place the old one in the reusable packaging. OEM Certified CyberPower batteries meet or exceed original manufacturer specifications.
- Twenty-four Month Warranty Covers defects in materials and workmanship in the product under normal use and conditions within 24 months of the purchase date. See warranty for details.
What's In The Box
Battery, Warranty, Recycling Information
WARNING
This product can expose you to chemicals including Lead and lead compounds and Styrene, which is known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.