Indoor

DTC50U12V-NA3-G

Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 50 W, 12 VDC Output
  • Warranty: 3 year
Overview

Product Overview

DC UPS, 12V, 50 Watt

Product Features
  • DC UPS, 12V, 50 Watt
What's In The Box

DTC50 BBU, Cables, User Manual

WARNING

This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Battery
Replacement Battery Cartridge Quantity1
User Replaceable BatteryYes
Input
Input Power CordIEC320 C5 3-Prong Cord
Output
On Battery Voltage12 VDC
Rated Power Output50 W
USB Charge PortNo
Dimensions
Physical Dimensions - (WxHxD) (cm)8.26 x 18.29 x 18.42 (cm)
Physical Dimensions - (WxHxD) (in)3.25 x 7.2 x 7.25 (in)
Physical Dimensions - (WxHxD) (mm)83 x 183 x 184 (mm)
Physical Weight (kg)3.76
Physical Weight (lb)8.3
Dimensions - Shipping
Shipping - Weight (kg)4.67
Shipping - Weight (lb)10.3
Shipping Dimensions - (WxHxD) (cm)22.86 x 13.34 x 26.42 (cm)
Shipping Dimensions - (WxHxD) (in)9.0 x 5.25 x 10.4 (in)
Shipping Dimensions - (WxHxD) (mm)228.6 x 133.35 x 264.16 (mm)
Certifications
SafetyUL62368
FCC Part 15 Class B
CISPR 22 Class B
Warranty
Product Warranty3 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VoltageRated PowerExtended Runtime OptionBattery