Indoor

CSN27U12V-NA3-G

Purchase Online
Find a Solution Provider Locate a Partner
  • Input voltage range: 100-240Vac (Universal Input)
  • On battery output voltage: 12 VDC
  • Rated power: 27W
  • Battery: 12V/7.2Ah
  • Intelligent control: Yes
  • Telemetry interface: Yes
Overview

Product Overview

Designed for interior use, CSN27U12V Indoor CyberShield™ FTTx System supplies continuous 12 VDC to local power network interface devices (NID), cable telephone modems, wireless base stations, fiber to the home (FTTH), optical network terminals (ONT), and integrated access devices. Features of the CSN27U12V-NA3-G include high-function design, cold start functionality, audible alarm signals with silence options, microprocessor intelligent control, a telemetry interface, optional extendable runtime, user-replaceable batteries, and LED indicators. It also comes with a three-year warranty. The CSN27U12V family includes 3 model types: CSN27U12V-NA2, CSN27U12V-NA3 and CSN27U12V-NA3-G.

Product Features
  • Indoor Design Provides durable casing to protect the model and keyhole slots for wall-mounting in locations such as garages, basements, and utility closets.
  • Cold Start Functionality Restores emergency power to the load after the installation of new batteries.
  • Telemetry Interface Provides alarm conditions to the ONT: On Battery, Replace Battery, Battery Missing, Low Battery.
  • Audible Alarms Signal conditions that may affect operation: On Battery and Low Battery.
  • Alarm Silence Button Silences the audible alarm during extended outages.
  • LED Status Indicators Provide information about the control and operation of the model related to AC, output, and battery.
  • User Replaceable Batteries Can be changed by a technician when needed without replacing the entire model.
  • Three-Year Warranty Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.
Compatible Products
What's In The Box

UPS System, User Manual, Wall-mount Template, Power Cord, Accessory Pack

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Battery
Battery Size12 V / 7.2 Ah
Replacement Battery Cartridge Quantity1
User Replaceable BatteryYes
Input
Input Power CordIEC320 C5 3-Prong Cord
Output
On Battery Voltage12 VDC
Rated Power Output27 W
USB Charge PortNo
Dimensions
Physical Dimensions - (WxHxD) (cm)21.59 x 10.8 x 26.04 (cm)
Physical Dimensions - (WxHxD) (in)8.5 x 4.25 x 10.25 (in)
Physical Dimensions - (WxHxD) (mm)216 x 108 x 260 (mm)
Physical Weight (kg)3.02
Physical Weight (lb)6.66
Dimensions - Shipping
Shipping - Weight (kg)4.65
Shipping - Weight (lb)10.25
Shipping Dimensions - (WxHxD) (cm)21.59 x 13.34 x 26.04 (cm)
Shipping Dimensions - (WxHxD) (in)8.5 x 5.25 x 10.25 (in)
Shipping Dimensions - (WxHxD) (mm)215.9 x 133.35 x 260.35 (mm)
Certifications
SafetyUL62368-1
IEC/EN 62368-1
FCC Part 15 Class B I CISPR 22 Class B
Warranty
Product Warranty3 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VoltageRated PowerExtended Runtime OptionBattery
 CSN27U12V-NA2
 CSN27U12V-NA3 12 Vdc27 WCS20A-EBP12 V / 7.2 Ah
 CSN27U12V-NA3-G 12 Vdc27 WCS20A-EBP12 V / 7.2 Ah
 DTC36U12V-NA3-G 12 Vdc36 WN/A12 V / 7.2 Ah
 DTC50U12V-NA3-G 12 Vdc50 WCS20A-EBP
 CBN50U48A-1 48 Vdc50 WN/A12 V / 20 Ah
 CSN75A12V3 12 Vdc75 WCS20A-EBP12 V / 20 Ah
 CSN30U12V-20 12 Vdc30 WCS20A-EBP12 V / 20 Ah
 CS20A-EBP N/A12 V / 20 Ah
 CSN27U12V 12 Vdc27 WCS20A-EBP12 V / 7.2 Ah
 DTC50U12V 12 Vdc50 WCS20A-EBP12 V / 9 Ah