Multi-Pack Surge

MP1051SSW-FC

$29.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
Overview

Product Overview

Product Features
WARNING

Specifications
Expand All
Input
Cord Length4 ft (1.2 m)
Output
USB Charge PortNo
Dimensions
Physical Dimensions - (WxHxD) (cm)5.21 x 30.63 x 4.09 (cm)
Physical Dimensions - (WxHxD) (in)2.05 x 12.06 x 1.61 (in)
Physical Dimensions - (WxHxD) (mm)52 x 306 x 41 (mm)
Physical Weight (kg)4.57
Physical Weight (lb)10.07
Dimensions - Shipping
Shipping - Weight (kg)7.94
Shipping - Weight (lb)17.5
Shipping Dimensions - (WxHxD) (cm)36.83 x 6.99 x 40.64 (cm)
Shipping Dimensions - (WxHxD) (in)14.5 x 2.75 x 16.0 (in)
Shipping Dimensions - (WxHxD) (mm)368.3 x 69.85 x 406.4 (mm)
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
 Model OutletsUSB PortsSurge ProtectionCord LengthProtection MSRP
 B6032PK 6 - NEMA 5-15RNone600 J3 ft (0.9 m) $24.99
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $74.99
 MP1087SS 6 - NEMA 5-15RNone500 J3 ft (0.9 m) $24.95
 MP60BK 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 MP62BL 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP61WH 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99