GX Series

GX150C2-E

$299.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 1500VA / 1000W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 120 VAC ± 5%
  • Runtime (half/full): 9.2 minutes / 2.3 minutes
  • Plug type: NEMA 5-15P
  • Cord Length: 5 ft.
  • Outlets: 13 (6 surge only, 7 surge + battery backup)
  • Outlet types: NEMA 5-15R
  • USB-C charge ports: 2 (30W total)
  • Surge Protection: 1445J
  • ENERGY STAR® certified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $500,000
Overview

Product Overview

The CyberPower GX150C2-E UPS is engineered for serious PC gamers who run high-end gear and can’t afford power-related setbacks. This UPS delivers sine wave battery backup and advanced surge protection—perfect for protecting your performance-grade gaming PC, monitor, and accessories from blackouts, brownouts, and dangerous voltage spikes.

When the power drops, the GX150C2-E gives you the time to keep gaming through short interruptions or shut down safely during extended outages—so your progress stays intact and your hardware stays safe. It also guards your networking gear, home theater setup, and other sensitive tech from power spikes and electrical surges.

The design fits right into your gaming rig, featuring a customizable RGB light halo with multiple color modes to match your setup’s vibe. An intuitive, color LCD control panel gives you real-time info on system status, battery life, and power conditions—all at a glance.

Need fast charging? The GX150C2-E comes equipped with dual USB-C ports (30W shared output) so you can charge your headset, phone, or wireless controllers even during an outage.

Backed by a $500,000 Connected Equipment Guarantee and a three-year warranty, the GX150C2-E gives you the confidence to push your hardware to the limit—without worrying about what’s happening to your power.

Product Features
  • Battery Backup Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Multicolor Lighting Effects RGB Light Halo with customizable colors and effects accentuate your gaming set-up
  • Sine Wave Output The UPS generates energy that is identical to or cleaner than utility company power. Benefits include low total harmonic distortion, minimal electrical noise, and optimal line clarity.
  • Surge Protection Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • USB Charge Ports Rapidly charge USB devices such as wireless headsets, phones, wireless controllers and other mobile accessories.
  • Widely Spaced Outlets Accommodates large transformer-based plugs without compromising the access of other outlets.
  • GreenPower UPS™ High-Efficiency Design Reduces power consumption by utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
  • ENERGY STAR® This model is an ENERGY STAR® qualified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Three-Year Warranty CyberPower will replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, User Manual

WARNING

This product can expose you to chemicals including Bisphenol A (BPA) and Styrene, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy SavingGreenPower UPS™ High-Efficiency
Energy Star CertifiedYes
UPS TopologyLine Interactive
Battery
Battery Quantity2
Battery Size12 V / 9 Ah
Battery TypeSealed Lead-Acid Battery
Replacement Battery CartridgeRB1290X2
Replacement Battery Cartridge Quantity1
2
Runtime at Full Load2.3 min
Runtime at Half Load9.2 min
Typical Recharge Time8 Hours
User Replaceable BatteryYes
Input
Circuit Breaker15 A
Cord Length5 ft (1.5 m)
Input Frequency Range57 Hz - 63 Hz
Input Plug TypeNEMA 5-15P
Nominal Input Voltage81 - 144 VAC
Plug StyleRight Angle - 45° Offset
Output
On AC WaveFormSine Wave
On Battery Frequency60 Hz ± 1%
On Battery Voltage120 VAC ± 5%
On Battery WaveformSine Wave
Outlet Type13 - NEMA 5-15R
Outlets - Battery & Surge Protected7
Outlets - Surge-Only Protected6
Outlets - Total13
Outlets - Widely Spaced2
Output Power Factor0.67
Overload ProtectionInternal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time8 ms
USB Charge PortYes
USB Charge Port Amperage2.5 Amps (Shared)
USB Charge Port Quantity2
USB Charge Port StandardType C
USB Charge Port Type2 Type C
USB Charge Port Voltage5 VDC
USB Charge Port Watts30 Watts
VA1500 VA
Watts1000 W
Surge Protection & Filtering
EMI/RFI FiltrationYes
Surge Suppression (Joules)1445 J
Management & Communications
Audible AlarmsBattery Mode
Low Battery
Overload
Fault
HID Compliant USB PortYes
LED IndicatorsPower On
Wiring Fault
Management CableUSB Cable
Physical
ColorBlack
Form FactorMini-Tower
Material of ConstructionPlastic
Dimensions
Physical Dimensions - (WxHxD) (cm)10.01 x 27.99 x 35.0 (cm)
Physical Dimensions - (WxHxD) (in)3.94 x 11.02 x 13.78 (in)
Physical Dimensions - (WxHxD) (mm)100 x 280 x 350 (mm)
Physical Weight (kg)11.03
Physical Weight (lb)24.32
Dimensions - Shipping
Shipping - Weight (kg)12.24
Shipping - Weight (lb)27
Shipping Dimensions - (WxHxD) (cm)21.27 x 35.56 x 18.1 (cm)
Shipping Dimensions - (WxHxD) (in)8.38 x 14.0 x 7.13 (in)
Shipping Dimensions - (WxHxD) (mm)212.73 x 355.6 x 180.98 (mm)
Environmental
Operating Elevation0 - 10000 ft (0 - 3048 m)
Operating Relative Humidity0 - 95 % (non-condensing)
Operating Temperature32 - 104 °F (0 - 40 °C)
Storage Elevation0 - 50000 ft (0 - 15239 m)
Storage Relative Humidity0 - 95% (non-condensing)
Storage Temperature5 - 113 °F (-15 - 45 °C)
Certifications
EnvironmentalRoHS Compliant
SafetyUL1778
FCC
CSA C22.2 No 107.3
ICES-003 Class B
DOE
Warranty
CEG Amount$500000
Connected Equipment GuaranteeLifetime
Extended Warranty OptionWEXT5YR-U2A
Product Warranty3 Year Limited Warranty
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
 Model OutputOutputForm FactorWaveformOutlets MSRP
 GX150C2 1500 VA1000 WMini-TowerSine Wave13 - NEMA 5-15R $299.99
 GX150C2-E 1500 VA1000 WMini-TowerSine Wave13 - NEMA 5-15R $299.99
 GX950UC 950 VA510 WCompactSimulated Sine Wave7 - NEMA 5-15R $139.99
 GX1500U 1500 VA900 WMini-TowerSine Wave12 - NEMA 5-15R $249.99
 GX1500U-FC 1500 VA900 WMini-TowerSine Wave12 - NEMA 5-15R $229.99
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.