Product Overview
Designed for interior use, CSN27U12V Indoor CyberShield™ FTTx System supplies continuous 12 VDC to local power network interface devices (NID), cable telephone modems, wireless base stations, fiber to the home (FTTH), optical network terminals (ONT), and integrated access devices. Features of the CSN27U12V-NA3-G include high-function design, cold start functionality, audible alarm signals with silence options, microprocessor intelligent control, a telemetry interface, optional extendable runtime, user-replaceable batteries, and LED indicators. It also comes with a three-year warranty. The CSN27U12V family includes 3 model types: CSN27U12V-NA2, CSN27U12V-NA3 and CSN27U12V-NA3-G.
Product Features
- Indoor Design Provides durable casing to protect the model and keyhole slots for wall-mounting in locations such as garages, basements, and utility closets.
- Cold Start Functionality Restores emergency power to the load after the installation of new batteries.
- Telemetry Interface Provides alarm conditions to the ONT: On Battery, Replace Battery, Battery Missing, Low Battery.
- Audible Alarms Signal conditions that may affect operation: On Battery and Low Battery.
- Alarm Silence Button Silences the audible alarm during extended outages.
- LED Status Indicators Provide information about the control and operation of the model related to AC, output, and battery.
- User Replaceable Batteries Can be changed by a technician when needed without replacing the entire model.
- Three-Year Warranty Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.
Compatible Products
What's In The Box
UPS System, User Manual, Wall-mount Template, Power Cord, Accessory Pack
WARNING
This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.