USB Chargers

TR13U3A

DISCONTINUED
  • Power source: USB
  • USB charge ports: 3
  • USB output: 3.1 Amp
  • Plug type: Folding AC plug
  • Overload: Protected
  • LED indicator: Power
  • Warranty: 1 year
Overview

Product Overview

The CyberPower TR13U3A Tri USB Wall Charger, with 3 USB ports at 3.1 Amps of shared power, quickly charges and powers your mobile devices by plugging into a standard AC outlet. The folding AC plug and a compact design ensure easy portability and convenient use in your home and other locations. The 2.4 Amp USB ports power a smartphone, tablet, MP3 player, digital camera and many other USB powered devices. The TR13U3A is backed by a one-year limited warranty.

Product Features
  • USB Charging Port
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Folding AC Plug
    Fits any standard AC outlet and features folding prongs.
  • Compact Design
    Ensures that the charger fits neatly in a briefcase, backpack, or luggage for easy portability and convenient use.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
What's In The Box

USB-A Charger

WARNING

This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Current 10 A
Input Connector Folding AC Plug
Input Plug Type NEMA 5-15P
Input Voltage Range 100 VAC – 240 VAC
Output
DC Power Ports None
USB Charge Port Yes
USB Charge Port Amperage 3.1 Amps (Shared)
USB Charge Port Quantity 3
USB Charge Port Standard Type A
USB Charge Port Type 3 Type A
USB Charge Port Voltage 5 VDC
Physical
Color Black
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 3.58 x 3.81 x 3.58 (cm)
Physical Dimensions – (WxHxD) (in) 1.41 x 1.5 x 1.41 (in)
Physical Dimensions – (WxHxD) (mm) 36 x 38 x 36 (mm)
Physical Weight (kg) 0.04
Physical Weight (lb) 0.099
Dimensions – Shipping
Shipping – Weight (kg) 3.46
Shipping – Weight (lb) 7.62
Shipping Dimensions – (WxHxD) (cm) 5.08 x 13.97 x 10.16 (cm)
Shipping Dimensions – (WxHxD) (in) 2.0 x 5.5 x 4.0 (in)
Shipping Dimensions – (WxHxD) (mm) 50.8 x 139.7 x 101.6 (mm)
Certifications
Environmental RoHS Compliant
Safety cUL Listed
FCC
DOE
Warranty
Product Warranty 1 Year Limited Warranty
Support
My USB Charger has a folding AC plug. Why?

This type of AC plug fits any standard AC outlet and features folding prongs for convenience and portability.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Plug TypeUSB PortsUSB OutputDC Ports MSRP
 CPTDC2U1DCRC1 12VDC Auto Power Port22.1 Amps (Shared)1 $12.95
 TR22U3A 12VDC Auto Power Port23.1 Amps (Shared)None $9.99
 TR15U8A NEMA 1-15P58.6 Amps (Shared)None $31.99
 TR14A42U NEMA 1-15P44.2 Amps (Shared)None $26.95