Power Strips

GC106U

$18.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Outlets: 1
  • Outlet type: NEMA 5-15R
  • USB Ports: 2 USB-A
  • USB Output: 2.4A shared
  • Plug type: NEMA 5-15P
  • Plug style: Right-angle 45° offset
  • Cord Length: 6 ft
  • Cord type: Braided
  • Surge Supression: none
  • Model color: White
Overview

Product Overview

Power when and where you need it! Set up a temporary personal power station to quickly charge multiple devices using AC power and USB ports. This Reach & Charge™ USB & AC Power Cord provides one standard-spaced outlet and two 2.4 A shared USB-A charging ports, perfect for mobile devices, fitness trackers, and smart home devices. The GC106U has a stylish, braided cord that prevents tangles and stores easily when not in use. A low-profile plug fits in tight spaces to keep power within reach.

Product Features
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, and other mobile accessories.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the product.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
What's In The Box

Power Strip with 2 USB Ports

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Amperage 10 A
Input
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Input Voltage 125 VAC
Plug Style Right Angle – 45° Offset
Output
Outlet Type 1 – NEMA 5-15R
Outlets – Total 1
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Coax Protection RG6 None
Physical
Color White
Keyhole Mounting Slots Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 4.5 x 2.49 x 11.0 (cm)
Physical Dimensions – (WxHxD) (in) 1.77 x 0.98 x 4.33 (in)
Physical Dimensions – (WxHxD) (mm) 45 x 25 x 110 (mm)
Physical Weight (kg) 0.22
Physical Weight (lb) 0.49
Dimensions – Shipping
Shipping – Weight (kg) 3.97
Shipping – Weight (lb) 8.75
Shipping Dimensions – (WxHxD) (cm) 16.81 x 6.35 x 25.7 (cm)
Shipping Dimensions – (WxHxD) (in) 6.62 x 2.5 x 10.12 (in)
Shipping Dimensions – (WxHxD) (mm) 168.15 x 63.5 x 257.05 (mm)
Certifications
Environmental RoHS Compliant
Safety UL60950/1310
cUL
FCC/ICES-003
DOE VI/NRCan
Warranty
CEG Amount $0
Product Warranty 1 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord Length MSRP
 GS60304 6 - NEMA 5-15R3 ft (0.9 m) $12.99
 GC306U 3 - NEMA 5-15R6 ft (1.8 m) $19.99