7-PIN CONNECTOR TO 7 UNTERMINATED WIRES

CBL7PIN500-010-BLK

DISCONTINUED
  • Cable Type: FTTx
  • Connector A: 7-Pin Connector (5.0 mm pitch)
  • Connector B: 7-Wire Unterminated
  • Length: 10 ft
  • Color: Black
  • Warranty: 3 year
Overview

Product Overview

The CBL7PIN500-010-BLK cables are 7-pin terminal block to 7-wire unterminated. These cables are designed for connecting a battery backup unit to an ONT. The CBL7PIN500-010-BLK is available in 10 ft lengths and comes in black.

Product Features
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
What's In The Box

Cable

WARNING

This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Cable Specifications
Cable Length 10 ft
Cable Type FTTx
Connector A 7-Pin Connector (5.0 mm pitch)
Connector B 7-Wire Unterminated
Definition 20 AWG: Red, Black
22 AWG: Green, Gray, Brown, Blue, Orange
Jacket PVC
Outdoor Rated No
Power Wires Count 2
Power Wires Gauge 20 AWG
Signal Wires Count 5
Signal Wires Gauge 22 AWG
Output
USB Charge Port No
Physical
Color Black
Warranty
Product Warranty 3 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Connector AConnector BColorPower WiresSignal WiresLength