Multi-Packs

MP1020SEC

$49.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner

Surge Protector Power Strip with USB

  • AC outlets: 4
  • Outlet type: NEMA 5-15R
  • Surge suppression: 500J
  • USB ports: 2
  • USB output: 2.4A (shared)
  • Plug type: NEMA 5-15P
  • Plug style: Right-angle 45° offset
  • Power cord length: 3 ft.
  • Power cord type: braided
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $15,000

USB Charger with AC Outlet

  • AC outlets: 1
  • Outlet type: NEMA 5-15R
  • USB ports: 2
  • USB output: 2.4A (shared)
  • Plug type: NEMA 5-15P
  • Plug style: Right-angle 45° offset
  • Power cord length: 6 ft.
  • Power cord type: braided
  • Warranty: One Year Limited

5 Port USB Charger

  • USB-A charge ports: 4
  • USB-A output: 4.2A (shared)
  • USB-C charge ports: 1
  • USB-C output: 30W power delivery
  • Total Power: 51W
  • Plug type:NEMA 1-15P
  • Power cord length: 5 ft.
  • LED indicator: Power
  • Input voltage: 100-240VAC
  • Warranty: One Year Limited
Overview

Product Overview

The Cyberpower MP1020SEC combo pack comes with one 4-outlet surge protector strip with USB, one USB charger with USB type A and type C, and one single-outlet power cord with USB.

The surge protector in this combo pack provides 500 joules of protection to prevent damaging power spikes and surges from reaching your small electronics and two 2.4-Amp USB ports to charge USB-powered devices. The P403URC1 has a 3 foot, stylish, braided cord that prevents tangles and stores easily when not in use. A low-profile plug fits in tight spaces to keep power within reach. The surge protector comes with a One Year Limited Warranty and a $15,000 Connected Equipment Guarantee.

The USB Charger, with 4 USB-A ports and one USB-C port, quickly charges and powers your mobile devices by plugging into a standard AC outlet. Its compact design ensures easy portability and convenient use in your home and other locations. The TR15UC30 USB Charger can power smartphones, tablets, MP3 players, digital cameras and many other USB powered devices. The USB Charger is backed by a One Year Limited warranty.

The one outlet Reach & Charge™ USB & AC Power Cord provides one outlet and two 2.4 A shared USB charging ports, perfect for mobile devices, fitness trackers, and smart home devices. The GC106U has a 6 foot, stylish, braided cord that prevents tangles and stores easily when not in use. A low-profile plug fits in tight spaces to keep power within reach. The Reach & Charge™ USB & AC Power Cord is backed by a One Year Limited warranty.

Product Features

Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an
AC power surge or power spike, preventing damage.

USB Charge Ports
Charge USB enabled mobile devices.

EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out
electromagnetic and radio frequency interference to improve picture and
sound quality.

Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any
surges/spikes through the ground circuit, to safeguard connected
electronics and the surge suppressor.

LED Indicators
Illuminate to show status (Powered, Protected, Grounded).

Keyhole Slots
Enable the surge protector power strips to be placed on a wall, under a
desk, and in other configurations to optimize space and keep power cords
out of the way.

Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model.

Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is
damaged by a power surge.

What's In The Box

(1) Surge Protector Power Strip w/USB, (1) 1-Outlet USB Power Cord, (1) USB Charging Station w/ USB-C, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 6 ft (1.8 m)
Plug Style Right Angle – 45° Offset
Output
USB Charge Port No
Surge Protection & Filtering
Attenuation 32 dB
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current H-N 800 A
Response Time <1 Nanosecond
Surge Suppression (Joules) 500 J
Physical
Color White
Dimensions – Shipping
Shipping – Weight (kg) 6.96
Shipping – Weight (lb) 15.35
Shipping Dimensions – (WxHxD) (cm) 28.96 x 35.05 x 4.7 (cm)
Shipping Dimensions – (WxHxD) (in) 11.4 x 13.8 x 1.85 (in)
Shipping Dimensions – (WxHxD) (mm) 289.56 x 350.52 x 46.99 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449 4th Edition
Warranty
CEG Amount $15000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
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
 Model OutletsUSB PortsSurge ProtectionCord Length MSRP
 MP1044NN 6 - NEMA 5-15RNone2 ft (0.6 m) $19.99
 MP18HO007 2 - NEMA 5-15R2Walltap $32.95