Multi-Pack Surge

MP1029W4

$39.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 1200 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • Outlet type: 6 x NEMA 5-15R
  • USB charge ports: 2
  • EMI/RFI Filtration: Yes
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

The CyberPower MP1029W4 Surge Protector 4-pack is ideal for Home/Office protection. Each unit has 1200 joules of surge protection, 6 swivel outlets, 2 USB charge ports (2.4 Amps shared), and a convenient wall tap design. The surge protectors are ideal for protecting personal computers, home theater equipment, routers, printers, and other electronics. Their two USB charging ports are perfect for keeping tablets, smart phones, and other rechargeable electronics ready to use.

The wall taps in the MP1029W4 feature six outlets each, wall tap plug, MOV technology to guard the surge protectors and connected electronics against line abnormalities and lightning surges, while EMI/RFI filters block unwanted line noise. These surge protectors comes with a One Year Limited Warranty and a $100,000 Connected Equipment Guarantee.

Product Features
  • USB Charge Ports Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Swivel Outlets The two banks of swivel outlets are perfect for providing power protection and distribution from outlets located in tight spaces, such as behind a bookcase or desk.
  • MOV (Metal Oxide Varistor) MOV technology allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit. This safely protects all connected electronics along with the surge protector itself.
  • EMI/RFI Filters Filters against electromagnetic interference and radio frequency interference ensuring clean power for connected equipment.
  • Sturdy Case Constructed of impact-resistant material for maximum durability.
  • One Year Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

(4) Surge Swivel Wall Taps w/ USB, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length Walltap
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Wall Tap
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 400V (H-G, N-G)
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current 60000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 30000 A
Maximum Surge Current L-G 15000 A
Maximum Surge Current L-N 30000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000
Response Time <1 Nanosecond
Surge Suppression (Joules) 1200 J
Physical
Color Black
Form Factors Supported Direct Plug
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.67 x 16.26 x 6.35 (cm)
Physical Dimensions – (WxHxD) (in) 4.2 x 6.4 x 2.5 (in)
Physical Dimensions – (WxHxD) (mm) 107 x 163 x 64 (mm)
Physical Weight (kg) 0.27
Physical Weight (lb) 0.6
Dimensions – Shipping
Shipping – Weight (kg) 1.54
Shipping – Weight (lb) 3.4
Shipping Dimensions – (WxHxD) (cm) 12.7 x 20.32 x 25.4 (cm)
Shipping Dimensions – (WxHxD) (in) 5 x 8 x 10 (in)
Shipping Dimensions – (WxHxD) (mm) 127.0 x 203.2 x 254.0 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449 3rd Edition, UL498a
Warranty
CEG Amount $100000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
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
 Model OutletsUSB PortsSurge ProtectionCord LengthProtection MSRP
 B6032PK 6 - NEMA 5-15RNone600 J3 ft (0.9 m) $24.99
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $74.99
 MP1087SS 6 - NEMA 5-15RNone500 J3 ft (0.9 m) $24.95
 MP60BK 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 MP62BL 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP61WH 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99