Product Overview
The CyberPower BCT6L9N225 3-Phase Modular UPS Battery Cabinet can hold up to 12 battery modules (BM120V30ATY). These 6-layer units can be configured as stand-alone cabinets, rack mounted, or stacked with another component of our modular UPS system. Includes a One-Year Limited Warranty.
Product Features
Smart Battery Management
Improves and extends the functional life of a UPS battery and reduces excessive heat during work cycles by using a three-cycle charging process.
Expandable Runtime
Additional battery modules in BCT6L9N225 cabinets will increase runtimes.
Hot-swappable Batteries
Keeps equipment running by eliminating downtime during UPS power maintenance.
Customizable Configuration
The customizable modular design can be configured as a tower, side-by-side, or integrated within a rack.
One-Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within one year of your 3-Phase Modular UPS installation. See warranty for details.
Compatible Products
What's In The Box
6 Layer Battery Cabinet, Installation Parts Kit
WARNING
This product can expose you to chemicals including Nickel, which are known to the State of California to cause cancer, and Lead, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.