Product Overview
CyberPower SM10KASPA replacement dust filter.
For Cyberpower Smart App Online 3-Phase Modular UPS Power Module Filter Kit SM10KADFA.
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
Replacement filter for Power Module Filter Kit SM10KADFA.
CyberPower SM10KASPA replacement dust filter.
For Cyberpower Smart App Online 3-Phase Modular UPS Power Module Filter Kit SM10KADFA.
Physical | |
---|---|
Color | Gray |
Material of Construction | Foam |
Mounting Hardware | Yes |
Recommended Service Interval | Every three months for normal environments; monthly for dusty environments. |
Dimensions | |
Physical Dimensions – (WxHxD) (cm) | 8.0 x 0.79 x 35.51 (cm) |
Physical Dimensions – (WxHxD) (in) | 3.15 x 0.31 x 13.98 (in) |
Physical Dimensions – (WxHxD) (mm) | 80 x 8 x 355 (mm) |
Physical Weight (kg) | 0.01 |
Physical Weight (lb) | 0.02 |
Dimensions – Shipping | |
Shipping – Weight (kg) | 0.08 |
Shipping – Weight (lb) | 0.17 |
Shipping Dimensions – (WxHxD) (cm) | 9.91 x 3.81 x 37.8 (cm) |
Shipping Dimensions – (WxHxD) (in) | 3.9 x 1.5 x 14.88 (in) |
Shipping Dimensions – (WxHxD) (mm) | 99.06 x 38.1 x 377.95 (mm) |
Warranty | |
Product Warranty | No Warranty |
Our Technical Support team will be happy help you with technical questions during business hours.
Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area
Model | Description | MSRP |
---|
CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.
© 2024 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.