Standby UPS Series

CP485SL

DISCONTINUED
  • Capacity: 485 VA / 260 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication ports: USB, Serial
  • Management software: PowerPanel®
  • Warranty: 3 year
  • Connected Equipment Guarantee: $50,000
Overview

Product Overview

The CyberPower CP485SL Standby Uninterruptible Power Supply (UPS) is perfect power protection for individuals running a stand-alone PC in their home, or office. It includes PowerPanel™ Personal Edition management software, which monitors the vitals of the battery backup system and will safely shutdown your computer in case of a power outage. Composite integrated circuitry offers advanced lightning protection and also guards against surges, spikes, sags, brownouts and other power abnormalities.

This model is equipped with an RJ11 port, which protects against surges from phone or network disruptions. The small footprint design is ideal for horizontal or vertical placement, and is also designed for wall-mountability. The model protects various electronics, such as monitors, printers, scanners, speakers, fax machines, CD/DVD players, and iPods. The CP485SL comes with a three-year warranty and a $50,000 Connected Equipment Guarantee.

Product Features
  • Data Line Protection
    Prevents power surges that travel through telephone lines from causing damage to electronics.
  • EMI/RFI
    Provides shielding against electromagnetic interference & radio frequency signals. Most commonly, this is used to prevent line noise or “humming” that occurs over telephone lines or stereo electronics.
  • Transformer-Spaced Outlets
    Widely spaced outlets allow you to conveniently add transformer-based plugs without compromising the utility of other outlets.
  • USB Connectivity
    HID compliant USB port enables full integration with built-in power management and auto shutdown features of Windows, Linux and Mac OS X.
  • PowerPanel® Personal Edition Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available. See the Resources tab.
  • LED Indicators
    LED status lights indicate Power-On and wiring faults.
  • Audible Alarms
    Audible tones identify when the model is running off battery power, model overloads, and low battery.
  • Convenient Mounting
    Multiple mounting options, including: horizontal, vertical, cabinet, and wall.
  • Resettable Circuit Breaker
    Convenient model reset switch in case of an overload.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • ISO & Safety Certifications
    All CyberPower’s manufacturing facilities are ISO-9001 Quality Tested. Our products are also certified by the FCC, cUL, and UL.
  • Windows 7 compatible
    Our Power Management software has been fully tested and is compatible with Windows 200x, Server, XP, Vista and Windows 7.
Specifications
Expand All
General
UPS Topology Standby
Battery
Battery Quantity 1
Battery Size 12 V / 4.5 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge BB Battery – BP4.5-12
Runtime at Full Load 1 min
Runtime at Half Load 7 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Cord Length 6 ft (1.8 m)
Input Frequency Range 57 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Plug Style Pass-Through
Output
On Battery Frequency 60 Hz
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 4
Outlets – Surge-Only Protected 4
Outlets – Total 8
Outlets – Widely Spaced 4
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 485 VA
Watts 260 W
Surge Protection & Filtering
Maximum Surge Current 36000 A
Phone Protection RJ11 1-In / 2-Out
Surge Suppression (Joules) 585 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
LED Indicators Power On
Wiring Fault
Management Cable USB Cable
Serial Port 1 Serial
Software (Free Download) PowerPanel® Personal
Physical
Form Factor Compact
Keyhole Mounting Slots Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 27.31 x 15.88 x 8.26 (cm)
Physical Dimensions – (WxHxD) (in) 10.75 x 6.25 x 3.25 (in)
Physical Dimensions – (WxHxD) (mm) 273 x 159 x 83 (mm)
Dimensions – Shipping
Shipping – Weight (kg) 5.13
Shipping – Weight (lb) 11.3
Environmental
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL 107.1
FCC DOC Class B
Warranty
CEG Amount $50000
Connected Equipment Guarantee Lifetime
Product Warranty 3 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 SL950U 950 VA510 WCompactSimulated Sine Wave8 - NEMA 5-15R $149.95
 ST425 425 VA260 WCompactSimulated Sine Wave8 - NEMA 5-15R $64.95
 ST625U 625 VA360 WCompactSimulated Sine Wave8 - NEMA 5-15R $84.95
 CP350SLG 350 VA255 WCompactSimulated Sine Wave6 - NEMA 5-15R $54.95
 SL700U 700 VA370 WCompactSimulated Sine Wave8 - NEMA 5-15R $99.95
 ST900U 900 VA500 WCompactSimulated Sine Wave12 - NEMA 5-15R $139.95
 CP550SLG 550 VA330 WCompactSimulated Sine Wave8 - NEMA 5-15R $79.95
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.