Standby

CP500HG

  • Capacity: 500 VA / 300 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 110 VAC / 120 VAC
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication ports: USB
  • Management software: PowerPanel® Personal Edition
  • Connected Equipment Guarantee: $35,000
  • ENERGY STAR® qualified: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower CP500HG Standby uninterruptible power supply (UPS) safeguards home/office computers and other electronics (monitors, scanners, speakers, CD/DVD players, MP3 players, and phones) from surges, spikes, sags, brownouts and other power abnormalities. Its composite integrated circuitry offers advanced lightning protection. This UPS system is ENERGY STAR® qualified and utilizes GreenPower UPS™ high-efficiency design to save on energy costs by reducing energy consumption and heat buildup.

The CP500HG includes PowerPanel® Personal Edition UPS management software which monitors the vitals of the UPS and will safely shutdown your system in case of a power outage. This model is equipped with a RJ11 port which protects against surges from phone or network disruptions. The CP500HG comes with a three-year warranty and a $35,000 Connected Equipment Guarantee.

The CP500HG includes PowerPanel® Personal Edition UPS management software which monitors the vitals of the UPS and will safely shutdown your system in case of a power outage. This model is equipped with a RJ11 port which protects against surges from phone or network disruptions. The CP500HG comes with a three-year warranty and a $35,000 Connected Equipment Guarantee.

Product Features
  • Energy-Saving Technology
    This ENERGY STAR® qualified UPS system utilizes GreenPower UPS™ high-efficiency design to save on energy costs by reducing energy consumption and heat buildup. Users can save up to 75% when compared to competitive models.
  • Ultra-Quiet Functionality
    The combination of an advanced ventilation design, high-end system components, and GreenPower UPS™ technology give CyberPower UPS systems the lowest sound emissions in its class. This makes our UPS perfect for desktop applications, audio/video installations, and quiet workstation environments.
  • EMI/RFI Filters
    Provides shielding against electromagnetic interference & radio frequency signals. Most commonly, this is used to prevent line noise or “humming” that occurs over telephone lines or stereo electronics.
  • Transformer-Spaced Outlets
    Accommodate large transformer-based plugs without compromising the access of other outlets.
  • USB Connectivity
    HID compliant USB port enables full integration with built-in power management and auto shutdown features of Windows, Linux and Mac OS X.
  • PowerPanel® Personal Edition Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available. See the Resources tab.
  • LED Indicators
    LED status lights indicate Power-On and wiring faults.
  • Audible Alarms
    Audible tones identify when the model is running off battery power, model overloads and low battery.
  • Convenient Mounting
    Multiple mounting options: horizontal, vertical, cabinet, and wall.
  • Resettable Circuit Breaker
    The user may use this convenient model reset switch in case of an overload.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Windows Compatibility
    Our PowerPanel® power management software has been fully tested and is compatible with Windows 8 32/64, Windows 7 32/64, Vista 32/64, XP 32/64, 2000, 2003, Server 2008 and Server 2012.
Specifications
Expand All
General
Energy Saving GreenPower UPS™ High-Efficiency
Energy Star Certified Yes
UPS Topology Standby
Battery
Battery Quantity 1
Battery Size 12 V / 4.5 Ah
Battery Type Sealed Lead-Acid Battery
Runtime at Full Load 2 min
Runtime at Half Load 8 min
Typical Recharge Time 8 Hours
User Replaceable Battery No
Input
Circuit Breaker 10 A
Cord Length 6 ft (1.8 m)
Input Frequency Range 47 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Output
On Battery Frequency 60 Hz
On Battery Voltage 110/120 VAC
On Battery Waveform Simulated Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 4
Outlets – Surge-Only Protected 4
Outlets – Total 8
Outlets – Widely Spaced 4
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 500 VA
Watts 300 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Phone Protection RJ11 1-In / 2-Out
Surge Suppression (Joules) 890 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
HID Compliant USB Port Yes
LED Indicators Power On
Wiring Fault
Management Cable USB Cable
Software (Free Download) PowerPanel® Personal
Physical
Form Factor Compact
Keyhole Mounting Slots Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 27.31 x 16.51 x 8.26 (cm)
Physical Dimensions – (WxHxD) (in) 10.75 x 6.5 x 3.25 (in)
Physical Dimensions – (WxHxD) (mm) 273 x 165 x 83 (mm)
Physical Weight (kg) 2.09
Physical Weight (lb) 4.6
Dimensions – Shipping
Shipping – Weight (kg) 3.25
Shipping – Weight (lb) 7.16
Shipping Dimensions – (WxHxD) (cm) 21.29 x 13.03 x 37.47 (cm)
Shipping Dimensions – (WxHxD) (in) 8.38 x 5.13 x 14.75 (in)
Shipping Dimensions – (WxHxD) (mm) 212.85 x 130.3 x 374.65 (mm)
Environmental
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL 107.3
FCC DOC Class B
Warranty
CEG Amount $35000
Connected Equipment Guarantee Lifetime
Product Warranty 3 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 SL950U 950 VA510 WCompactSimulated Sine Wave8 - NEMA 5-15R $149.95
 ST425 425 VA260 WCompactSimulated Sine Wave8 - NEMA 5-15R $64.95
 ST625U 625 VA360 WCompactSimulated Sine Wave8 - NEMA 5-15R $84.95
 SL700U 700 VA370 WCompactSimulated Sine Wave8 - NEMA 5-15R $99.95
 ST900U 900 VA500 WCompactSimulated Sine Wave12 - NEMA 5-15R $139.95
 CP550SLG 550 VA330 WCompactSimulated Sine Wave8 - NEMA 5-15R $79.95
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.